Choose a country or area to see content specific to your location
O que você está procurando?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Design, simulate, and verify next-generation wireless technologies from RFICs and antenna arrays to 5G/5G NTN, Wi-Fi, and emerging 6G systems.
Design Foundry-Ready RFICs Develop and verify cellular RFIC and MMIC designs with foundry-certified process technologies, advanced simulation, and streamlined design-to-manufacturing workflows.
Engineer Advanced RF Modules Model RF chiplets, heterogeneous integration, and advanced package assemblies with 3D electromagnetic simulation for next-generation wireless modules.
Optimize RF Boards and Antennas Design RF circuit boards and printed antennas with integrated schematic, layout, electromagnetic simulation, and manufacturing-aware verification.
Develop Beamforming Arrays Design and optimize phased-array antennas, beamforming networks, and RF front-end architectures for high-capacity wireless communications.
Validate Wi-Fi Performance Model complete Wi-Fi transmitter and receiver architectures, evaluate impairments, and verify compliance with evolving wireless standards.
Simulate Non-Terrestrial Networks Analyze satellite-based 5G and emerging 6G communication links with realistic channel, RF system, and propagation modeling.
Simulate and optimize optical satellite links, evaluating performance, impairments, and design tradeoffs for reliable space communications.
Case Studies
Case Studies
Case Studies
Case Studies
Case Studies
Case Studies
Case Studies
Case Studies
Case Studies
RF System Design (SystemVue) provides a scalable RF digital twin platform for the design, optimization, and validation of advanced wireless, satellite, radar, phased array, and Aerospace & Defense systems. Modern RF systems require accurate modeling of RF impairments, phased-array beamforming, propagation environments, nonlinear hardware behavior, and complex baseband processing across multiple domains. Traditional spreadsheet-based analysis and disconnected simulation tools cannot efficiently address the complexity of emerging wireless systems.
blogs
blogs
blogs
blogs
blogs
blogs
See how the Keysight EDA portfolio can accompany you on the path to 5G Advanced and 6G.
Dive deeper into best practices for designing and optimizing RF power amplifiers. This boot camp provides a basic grounding in the various RF amplifier categories.
This bootcamp guides you through modern linear and nonlinear stability analysis with demonstrations and step-by-step guidance you can start applying in your lab today.
This bootcamp demonstrates how to overcome the challenges of designing 3DHI RF Modules. Keysight ADS with RFPro provides the only fully integrated environment for RF 3DHI module and RF chiplet design, simulation, and optimization in complex systems.
This EDA bootcamp shows how to solve today’s design challenges resulting from RF applications operating at ever-higher frequencies and bandwidths.
This bootcamp shows you how to predict reality in RF design. You’ll see how circuit, EM, thermal, and system co-simulations come together to build high-confidence, AI-ready design workflows.
See how electro-thermal heating alters device characteristics, degrades RF and Microwave circuit performance, and reduces reliability. Simulation replaces guesswork assumption of fixed ambient temperature settings for circuit simulation.
Get started with AI in your EDA workflow with Keysight ADS. RF teams evaluate only a fraction of the available design options, as complex electromagnetic simulations can take days or weeks. Decisions are made on partial information, and problems are only found at fabrication, where they are expensive to correct. Learn how to leverage agentic AI in ADS, enabling you to set the performance a circuit needs to meet, and have AI agents then carry out the design work without scripting.
Dive deeper into the design (simulation) and test (validation) of phased array antennas.
This boot camp will explore the Keysight NTN ecosystem of solutions for modeling, simulation, and emulation.
Learn about the tools to architect next-gen networks through standards-aligned, high-fidelity modeling and machine learning–driven optimization.
Learn how to simulate and emulate an end-to-end satellite transmission chain using accurate channel, RF subsystem, and antenna models to reduce development time.
eBooks
Notas de Aplicação
Notas de Aplicação
White Papers
White Papers
Solution Briefs
White Papers
Solution Briefs
White Papers
EDA tools support the design and simulation of RFICs, MMICs, antennas, RF modules, phased arrays, cellular infrastructure, Wi-Fi devices, satellite communications, and emerging 6G systems.
System-level simulation helps engineers evaluate real-world performance, identify design tradeoffs, reduce development risk, and optimize architectures before hardware implementation.
Advanced simulation technologies enable accurate circuit verification, foundry-ready design flows, process design kit support, and electromagnetic analysis throughout development.
Electromagnetic simulation predicts RF coupling, radiation, losses, interference, and antenna behavior, helping engineers improve wireless performance before fabrication.
Advanced packaging enables higher integration, smaller form factors, improved performance, and reduced losses for 5G, 6G, and high-frequency wireless applications.
Engineers can analyze beam steering performance, array architectures, mutual coupling effects, RF impairments, and overall system-level behavior.
Yes. Engineers can model satellite communication channels, orbital scenarios, propagation effects, RF impairments, and end-to-end system performance.
Simulation enables rapid exploration of new waveforms, AI-enhanced communications, advanced spectrum strategies, and potential 6G network architectures without hardware prototypes.
Co-design workflows allow engineers to optimize RF circuitry, antenna placement, electromagnetic performance, and manufacturability within a unified environment.
An integrated workflow improves design visibility, reduces costly iterations, ensures performance consistency, and shortens time-to-market for wireless products.
Talk to our team to find the right solution for your design needs, get a personalized quote, or request a free trial.
O que você está procurando?