O que você está procurando?
10777A Optical Square
Measure squareness of machine tool axes when used with the 5530 Laser Calibration System
A partir de
Highlights
The Keysight 10777A Optical Square, used with Keysight straightness measurement optics, adds squareness measurement capability to the Keysight 5530 Laser Calibration System. The optical square measures the squareness of axes during laser calibration of a machine tool. The Keysight 10777A uses two accurately-aligned mirrors to direct an output beam at precisely 90 degrees to an input beam.
The Keysight 10777A is one component of a family of measurement optics that tailor interferometer systems for the physical layout and measurement requirements of each application. Configured with appropriate laser head and system electronics, the optics are part of a precise positioning or calibration system that improves product quality, increases yields, and facilitates manufacture of precision products.
Interested in a 10777A?
Extend the Capabilities
Featured Resources
Want help or have questions?