Choose a country or area to see content specific to your location
O que você está procurando?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
The Keysight M1749A is a Remote Radio Head supporting bi-directional testing at five mmWave frequency bands with one hardware set.
The Keysight M1749A is a Remote Radio Head supporting bi-directional testing at five mmWave frequency bands with one hardware set.
M1749A
The Keysight M1749A is a Remote Radio Head supporting bi-directional testing at five mmWave frequency bands with one hardware set.
The M1749A is a Remote Radio Head supporting bi-directional testing at five mmWave frequency bands with one hardware set. Two RF ports support Tx and Rx verification. Confidently test over the air at mmWave frequencies in the 24, 28, 39, 40 GHz, and 47 GHz bands using one M1749A remote radio head (RRH). Verify Tx and Rx performance of 5G RFFEs, base stations, chipsets, and devices using stimulus and analysis provided by one of several Keysight platforms.
The M1749B is the only remote radio head (24–49 GHz) supporting bi-directional testing at five mmWave frequency bands with one hardware set.
The M1749B is the only remote radio head (24–49 GHz) supporting bi-directional testing at five mmWave frequency bands with one hardware set.
M1749B
The M1749B is the only remote radio head (24–49 GHz) supporting bi-directional testing at five mmWave frequency bands with one hardware set.
The M1749B is the only Remote Radio Head supporting bi-directional testing at five mmWave frequency bands with one hardware set. Two RF ports support Tx and Rx verification. Confidently test over the air at mmWave frequencies in the 24, 28, 39, 40 GHz, and 47 GHz bands using one M1749B remote radio head (RRH). Verify Tx and Rx performance of 5G RFFEs, base stations, chipsets, and devices using stimulus and analysis provided by one of several Keysight platforms. M1749B delivers an additional +3 dBm power compared to M1749A.
The Keysight E7770A common interface unit (CIU) provides a bidirectional intermediate frequency (IF) interface to the device under test.
The Keysight E7770A common interface unit (CIU) provides a bidirectional intermediate frequency (IF) interface to the device under test.
E7770A
The Keysight E7770A common interface unit (CIU) provides a bidirectional intermediate frequency (IF) interface to the device under test.
The Keysight E7770A common interface unit (CIU) provides a bidirectional intermediate frequency (IF) interface to the device under test (DUT) by up- or down-converting a sub-6 GHz uplink or downlink RF signal into a 6 to 12 GHz, or 7.7 to 14.5 GHz IF signal. This solution gives you the control, power, and local oscillator frequency input to the Keysight M1740A millimeter-wave (mmWave) transceiver for 5G remote radio heads (RRHs). As an up/down converter and RRH controller, the CIU supports the extension of the frequency coverage from sub-6 GHz to a high IF and mmWave bands.
The CIU is a key component of a wide range Keysight 5G solutions. These solutions provide the stimulus and analysis capabilities necessary to verify transceiver (Tx) and receiver (Rx) performance for 5G chipsets, devices, and base stations.
Quickly validate DUT performance over-the-air (OTA) with chambers designed for different test cases across the device workflow.
The M1740A mmWave transceiver is a versatile remote radio head covering multiple frequency bands for Keysight 5G solutions to test at mmWave frequencies.
The M1740A mmWave transceiver is a versatile remote radio head covering multiple frequency bands for Keysight 5G solutions to test at mmWave frequencies.
M1740A
The M1740A mmWave transceiver is a versatile remote radio head covering multiple frequency bands for Keysight 5G solutions to test at mmWave frequencies.
The M1740A mmWave transceiver for 5G is a versatile remote radio head covering multiple frequency bands. It is used as a key component of several Keysight 5G solutions to test at mmWave frequencies. Two mmWave ports provide transmit and receive paths between the device under test and the test and measurement equipment in the solution. The M1740A must be used with Keysight test solutions and is typically used in combination with a Keysight E7770A common interface unit (CIU).
Additional information about Keysight mmWave 5G solutions is available at:
Users can validate DUT performance Over-the-Air (OTA) with chambers designed for different for different test cases across the device workflow.
S9165A Transceiver Control Unit supports up to 8 channels of signals for Keysight PROPSIM channel emulation solution, that enables you to perform 5G NTN aerospace and terrestrial links in a single solution.
S9165A Transceiver Control Unit supports up to 8 channels of signals for Keysight PROPSIM channel emulation solution, that enables you to perform 5G NTN aerospace and terrestrial links in a single solution.
S9165A
S9165A Transceiver Control Unit supports up to 8 channels of signals for Keysight PROPSIM channel emulation solution, that enables you to perform 5G NTN aerospace and terrestrial links in a single solution.
Keysight S9165A Transceiver Control Unit is a solution component that works with other Keysight products providing LO, reference signals, and communication control for Keysight Remote Radio Head Transceivers.
When combined with the F8820A/B Propsim RF Channel Emulator and M1742A remote radio head transceiver, S9165A enables a K-band channel emulation solution, S8825A, for testing NTN aerospace satellite links.
The S9165A supports up to eight independent channels, options 010 - 080. The S9165A provides USB control, two independent local oscillators, and one reference frequency output per channel, enabling control of up to 8 Keysight Remote Radio Head Transceivers.