Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
The Keysight E7770A common interface unit (CIU) provides a bidirectional intermediate frequency (IF) interface to the device under test.
The Keysight E7770A common interface unit (CIU) provides a bidirectional intermediate frequency (IF) interface to the device under test.
E7770A
The Keysight E7770A common interface unit (CIU) provides a bidirectional intermediate frequency (IF) interface to the device under test.
The Keysight E7770A common interface unit (CIU) provides a bidirectional intermediate frequency (IF) interface to the device under test (DUT) by up- or down-converting a sub-6 GHz uplink or downlink RF signal into a 6 to 12 GHz, or 7.7 to 14.5 GHz IF signal. This solution gives you the control, power, and local oscillator frequency input to the Keysight M1740A millimeter-wave (mmWave) transceiver for 5G remote radio heads (RRHs). As an up/down converter and RRH controller, the CIU supports the extension of the frequency coverage from sub-6 GHz to a high IF and mmWave bands.
The CIU is a key component of a wide range Keysight 5G solutions. These solutions provide the stimulus and analysis capabilities necessary to verify transceiver (Tx) and receiver (Rx) performance for 5G chipsets, devices, and base stations.
Quickly validate DUT performance over-the-air (OTA) with chambers designed for different test cases across the device workflow.
The Keysight M1749A is a remote radio head supporting bi-directional testing at five mmWave frequency bands with one hardware set.
The Keysight M1749A is a remote radio head supporting bi-directional testing at five mmWave frequency bands with one hardware set.
M1749A
The Keysight M1749A is a remote radio head supporting bi-directional testing at five mmWave frequency bands with one hardware set.
The M1749A is a Remote Radio Head supporting bi-directional testing at five mmWave frequency bands with one hardware set. Two RF ports support Tx and Rx verification. Confidently test over the air at mmWave frequencies in the 24, 28, 39, 40 GHz, and 47 GHz bands using one M1749A remote radio head (RRH). Verify Tx and Rx performance of 5G RFFEs, base stations, chipsets, and devices using stimulus and analysis provided by one of several Keysight platforms.