Choose a country or area to see content specific to your location
O que você está procurando?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
N5280A
Use this 4-channel frequency converter test set with the N5242A network analyzer and N5264A measurement receiver
The N5280A is a four-channel frequency converter test set. This test set is used with the N5242A 2-Port or 4-Port PNA-X network analyzer and the N5264A measurement receiver.
85320A
Downconvert a microwave signal to an IF signal when using this module with the 85309B LO/IF distribution unit
The Keysight 85320A test mixer module downconverts microwave signals to IF signals when used with the 85309B LO/IF distribution unit.
85320B
Downconvert a microwave signal to an IF signal when using this module with the 85309B LO/IF distribution unit.
The Keysight 85320B reference mixer module downconverts microwave signals to IF signals when used with the 85309B LO/IF distribution unit.
N9910X
N9910X RF and Microwave handheld accessories complement Keysight's installation and maintenance test tools.
N9910X RF and microwave handheld accessories complement Keysight's installation and maintenance test tools.
These accessories provide you with a complete solution when using Keysight tools for your measurement needs.
N6850A
The N6850A is a passive, omnidirectional antenna for receivers that operate up to 6 GHz. It is for use with the N6841A RF Sensor, handheld spectrum analyzers, spectrum analyzers, or any receiver.
The N6850A is a passive, omnidirectional antenna for receivers that operate up to 6 GHz. It is for use with the N6841A RF Sensor, handheld spectrum analyzers, spectrum analyzers, or any receiver. Items comes with a mounting bracket for pole, rail or tripod mount and a Type N cable.
85572A
The 85572A electromagnetic field (EMF) triaxial isotropic antenna connected with the FieldFox handheld analyzer.
Radio EMF testing is necessary to evaluate total RF exposure in any given area due to deployment of various RF / microwave networks, such as mobile phones, base stations, Wi-Fi®, smart meters, IoT devices, and satellite and radar systems. Exposure levels set by government and regulatory agencies require verification in the field for compliance.
The Keysight FieldFox Option 358 measurement application, connected to the Keysight 85572A EMF triaxial isotropic antenna, enables EMF measurements in spectrum analyzer and in over-the-air (OTA) 5G New Radio (NR) modes. Additionally, with FieldFox Option 370 or 371, the EMF measurements can be made in OTA LTE FDD or TDD mode, respectively. The total field strength is measurable across the frequency band of interest.
Key Features
85574A
The 85574A is a portable wideband antenna for RF direction-finding (DF) across a frequency range of 20 MHz up to 8.5 GHz.
The Keysight 85574A serves as a portable wideband antenna, functioning across a frequency range of 20 MHz to 8.5 GHz. Designed primarily for RF direction-finding and transmitter hunting, it seamlessly integrates with the Keysight FieldFox handheld spectrum analyzer equipped with Option 366, the interference-finding (manual) application, and Option 307, the GPS receiver. This combined setup empowers network managers to efficiently pinpoint sources of RF interference.
N9311X
N9311X RF and Microwave Accessory Kit complements Keysight's low-cost handheld and benchtop solutions. Select the accessories for your measurement needs.
85309B
Downconvert a microwave signal to an IF signal when using this unit with 85320A/B mixers.
The Keysight 85309B LO/IF distribution unit used with 85320A/B mixers downconverts a microwave signal to an IF signal.
85571A
The 64-element, single-polarization 5G phased array antenna covers 27.5 to 30 GHz. A planar antenna, supporting multiple beam widths, can be used for channel equalization, RF probing, and signal-to-noise ratio enhancement.
Technologies driving 5G networks include wider bandwidths; millimeter-wave frequencies; and massive multiple input / multiple output (MIMO), beamforming control, and data channels. MIMO leverages multipath transmission in urban environments and beamforming systems that focus energy transmissions to optimally target specific users. Targeting specific users reduces base station power consumption and enables high signal-to-noise links necessary to overcome millimeter-wave channel losses. These advanced technologies dramatically increase the complexity of the radio access network.
5G operators and network equipment manufacturers need new over-the-air test tools for network and user equipment field tests, as well as optimization tools to deploy and verify the performance of these networks. Keysight’s FieldFox handheld microwave analyzer, combined with a phased array antenna, provides a unique, portable solution for measuring and analyzing the 5G air interface in the field.
This 64-element, single-polarization 5G phased array antenna covers the 27.5 to 30 GHz frequency band. A planar antenna, supporting multiple beam widths, can be used for channel equalization, RF probing, and signal-to-noise ratio enhancement. It can be used as a standalone component or combined and synchronized with other arrays to support hybrid beamforming and MIMO functionality as part of a larger array.
N5281A
Use this 4-channel frequency converter test set with the N5242A network analyzer and N5264A measurement receiver
The N5281A is a four channel frequency converter test set. This test set is used with the N5242A 2-Port or 4-Port PNA-X Network Analyzer, and the N5264A Measurement Receiver.
Maximum power levels
| RF input power damage levels | |
|---|---|
| RF port | +18 dBm |
| LO port | +5 dBm |
| Optimum LO power | 0 dBm (±1 dB) |
| RF input @ 0.1 dB typical compression | |
| 10 MHz to 50 GHz | -10 dBm |
| IF output level1 | |
| 10 MHz to 26.5 GHz | 5 dB to -10 dB |
| 26.5 MHz to 50 GHz2 | -10 dB to -20 dB |
1 IF output level is based on the RF input @ 0.1 dB typical compression.
2 3rd harmonic mode.
N9910XVDI
The N9910XVDI extends the frequency coverage of the FieldFox handheld analyzers up to 170 GHz.
Field-based engineers need precise millimeter-wave (mmWave) measurements to advance modern wireless communications and radar systems. This precision is critical for 5G, 6G, aerospace and defense, and automotive radar transmission / receiving tests. Keysight FieldFox addresses this issue. It enables mmWave measurements in a lightweight, portable solution, when paired with the Keysight N9910XVDI frequency extender modules. This mmWave solution covers up to 90 GHz and beyond1, offering a viable and cost-effective tool for mmWave signal analysis in field and lab environments.
1 For WR15 (50 to 75 GHz) and WR12 (60 to 90 GHz), order N9910XVDI-W15 and N9910XVDI-W12, respectively, under model number of N9910XVDI from Keysight. Beyond 90 GHz up to 170 GHz, order PSAX directly from VDI.
2 For the combo analyzers, spectrum analyzer option (option 233) is required.