85574A Handheld Direction-Finding Antenna
A portable wideband antenna for RF direction-finding across a frequency range of 20 MHz to 8.5 GHz
A partir de
Highlights
The Keysight 85574A serves as a portable wideband antenna, functioning across a frequency range of 20 MHz to 8.5 GHz. Designed primarily for RF direction-finding and transmitter hunting, it seamlessly integrates with the Keysight FieldFox handheld spectrum analyzer equipped with Option 366, the interference-finding (manual) application, and Option 307, the GPS receiver. This combined setup empowers network managers to efficiently pinpoint sources of RF interference.
- Provides a compact, light design that's easy for a single person to operate.
- Delivers wideband performance in a practical size.
- Supports horizontal and vertical polarization.
- Offers precise bearing to source with a digital compass.
Interested in an 85574A?
Featured Resources for the 85574A Handheld Direction-Finding Antenna 20 MHz to 8.5 GHz
Want help or have questions?