Highlights

The Keysight 85320B reference mixer module downconverts microwave signals to IF signals when used with the 85309B LO/IF distribution unit.

  • Broadband operating from 300 MHz to 3 GHz, 1 to 26.5 GHz
  • For 2 to 50 GHz, a special option 85320B-H50 is required. Please contact a Keysight representative for more information.
  • Fundamental mode from 2 to 18 GHz provides best sensitivity and lowest conversion loss
  • Leveling coupler/detector provides leveling signal to 85309B, ensuring leveled LO drive power to the mixer
85320B Reference Mixer Module

Interested in a 85320B?

Featured Resources

Veja todos os recursos

Want help or have questions?