85320A Test Mixer Module
Downconvert a microwave signal to an IF signal when using this module with the 85309B LO/IF distribution unit
A partir de
Highlights
The Keysight 85320A test mixer module downconverts microwave signals to IF signals when used with the 85309B LO/IF distribution unit.
- Broadband operating from 300 MHz to 3 GHz, 1 to 26.5 GHz
- For 2 to 50 GHz, a special option 85320A-H50 is required. Please contact your Keysight representative for more information.
- Fundamental mode from 2 to 18 GHz provides best sensitivity and lowest conversion loss
- Diplexer combines LO input and IF output onto a single coaxial connector
Interested in a 85320A?
Featured Resources
Want help or have questions?