Choose a country or area to see content specific to your location
O que você está procurando?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight PXI digitizers are analog-to-digital converter (ADC) versatile cards based on a modular architecture.
High-channel density and high throughput for scalable data acquisition systems.
Integrate Confidently. Switch Confidently. Measure Confidently
Our modular systems help you tackle your toughest RF, microwave and digital challenges by delivering unrivaled PXI and AXIe performance.
Collection of assembled various modular components - e.g. PXI / AXI cards, chassis, mainframes, etc.
Chassis / housings designed for interchangeable, customizable modular components for swapping, upgrading, and reconfiguring depending on your needs
Scalable controllers used in modular PXI and AXI systems
No Filter available
No Filter available
No Filter available
The M9035A is a low-cost, 4-slot PXIe embedded controller with the Windows 11 operating system and is designed for mid-performance systems with a removable SSD.
The M9035A is a low-cost, 4-slot PXIe embedded controller with the Windows 11 operating system and is designed for mid-performance systems with a removable SSD.
M9035A
The M9035A is a low-cost, 4-slot PXIe embedded controller with the Windows 11 operating system and is designed for mid-performance systems with a removable SSD.
This low-cost, four-slot PXIe embedded controller module offers Gen 3 performance and a Windows 11 operating system. It is designed for mid-performance systems and is also well-suited for secure environments due to its front panel, removable solid state drive. The embedded controller is built upon a low-power Intel i3 processor with 4 threads supported through 4 cores. It is an excellent choice for single-chassis, lower-cost applications that still require a quad-core processor. Memory options up to a total of 32 GB, dual DisplayPort, USB, LAN, and GPIB connections, and a removable SSD on the front panel are a few of the valuable features this controller has to offer.
The M9038A is a 4-slot PXIe embedded controller with Windows 10 and Windows 11 operating system, designed for high-performance and complex, multi-chassis systems.
The M9038A is a 4-slot PXIe embedded controller with Windows 10 and Windows 11 operating system, designed for high-performance and complex, multi-chassis systems.
M9038A
The M9038A is a 4-slot PXIe embedded controller with Windows 10 and Windows 11 operating system, designed for high-performance and complex, multi-chassis systems.
This high-performance, four-slot PXIe embedded controller module offers Gen 3 performance and a Windows 10 operating system. It is designed for high-performance and complex, multi-chassis systems. It is also well-suited for secure environments due to its front panel and removable solid-state drive.
The embedded controller is built upon an Intel 6-Core i7-9850HE processor with 12 threads and is an excellent choice for complex applications requiring high computing power memory options up to a total of 64 GB, DisplayPort, USB, LAN, GPIB, and Thunderbolt connections, and removable SSD on the front panel are a few of the valuable features this controller has to offer.
The M9538A is an AXIe embedded controller which enables new capabilities such as Windows 11 support AXIe wide PCIe support, multiple 4K video outputs, and high speed disk cache.
The M9538A is an AXIe embedded controller which enables new capabilities such as Windows 11 support AXIe wide PCIe support, multiple 4K video outputs, and high speed disk cache.
M9538A
The M9538A is an AXIe embedded controller which enables new capabilities such as Windows 11 support AXIe wide PCIe support, multiple 4K video outputs, and high speed disk cache.
The M9538A includes one GP-IB connector, two USB-C connectors that support USB/Thunderbolt 4, a 4k-capable DisplayPort1.2 for USB 3.0, two LAN ports (one 2.5GbE and one 10GbE), a 64-bit Windows 11 operating system, and TPM 2.0 security. Built on aa high-performance Intel Core i7 quad-core processor with Hyper-Threading Technology, the M9538A is ideal for handling powerful applications and multi-tasking enviroments.
The M9537A is an AXIe embedded controller which enables new capabilities such AXIe wide PCIe support, multiple 4K video outputs, and high speed disk cache.
The M9537A is an AXIe embedded controller which enables new capabilities such AXIe wide PCIe support, multiple 4K video outputs, and high speed disk cache.
M9537A
The M9537A is an AXIe embedded controller which enables new capabilities such AXIe wide PCIe support, multiple 4K video outputs, and high speed disk cache.
The M9537A is a second-generation AXIe embedded controller which enables new capabilities such AXIe wide PCIe support, multiple 4K video outputs, and optional high speed disk cache. It is designed for high performance, compact AXIe systems.
The embedded controller is a powerful, one-slot module that easily integrates into hybrid test systems using the GP-IB, USB, and LAN front panel interfaces. Built upon a high-performance Intel Core i7 quad-core processor with Hyper-Threading Technology, it is perfect for high-performance applications and multi-tasking environments.