Choose a country or area to see content specific to your location
尋找感興趣的產品?
N2851A InfiniiMax I/II QuickTip Probe Head
Uses magnets to provide quick connect/disconnect when probing multiple high-speed test points.
Please exit this procurement session to buy.
To buy, contact your procurement team.
HIGHLIGHTS
- QuickTip differential probe head compatible with InfiniiMax I/II probe amps
- Allows for quick connect/disconnect
- Up to 12 GHz bandwidth with InfiniiMax 1169A
The N2851A QuickTip probe head for InfiniiMax I/II provides the industry’s only quick connect/disconnect capability when measuring multiple high-speed test points. The QuickTip design uses three small, gold-plated magnets as the actual contacts to gold-plated steel buttons on the probe tip. Engineers can install multiple N2849A QuickTip tips on a device under test, allowing quick and reliable measurement of many probe points.
The N2849A QuickTip tips are common to both N2848A QuickTip head for InfiniiMax III/III+ and N2851A QuickTip head for InfiniiMax I/II, making it easy to look at a signal with both probe architectures. With InfiniiMax 1169A probe amp and N2851A/N2849A QuickTip head/tip, you may achieve 12 GHz of bandwidth. To use the QuickTip N2851A with Infiniium scopes, software version 5.30 or higher is required.
Interested in a N2851A?
Featured Resources for N2851A InfiniiMax I/II QuickTip Probe Head
Want help or have questions?