這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
5519A HeNe Laser System with Built in Receiver and Power Supply
Keysight 5519A主要用於動作速度較慢的機器工具校驗器系統。這個雷射頭内建了一個接收器,並使用交流電源輸入。
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
銷售廠商: Keysight Online Sales
Keysight 5519A主要用於動作速度較慢的機器工具校驗器系統。這個雷射頭内建了一個接收器,並使用交流電源輸入。
HIGHLIGHTS
一般事項
- 線性光學的最大速度:700 mm/sec
- 參考頻率:2.4 到 3.0 MHz
- 重量:5.8 kg (12.5 lb)
- 佈線所需的預留空間:裝置與後方距離需保留 10.00 cm (4 in) 以上
雷射光束
- 直徑:6 mm (0.25 in)
- 最小輸出功率:180 uW
電力
- 110 到 120 Vac,48 到 66 或 400 Hz
- 220 到 240 Vac,48 到 66 Hz
- 熱機耗電量:50 W
- 工作耗電量:33 W
Keysight 5519A是Keysight 5529A/55292A動態校驗器系統的一個元件,主要用於動作速度較慢的機器工具校驗器系統。這個雷射頭内建了一個接收器。此外,由於雷射頭必須直接插入交流電源插座,所以不必另外使用特殊的電源供應器。如有定製需求,請與我們聯絡。 雷射頭
本雷射頭除了具有下列獨特的特性之外,還擁有下面連結項目底下所列的一切特性:
- 速度:700 mm/sec
- 參考頻率:2.4到3.0 MHz
- 最小光束輸出功率:180 uW
- 重量:5.8公斤(12.5磅)
- 散熱:操作時為33W,暖機時為50W
- 佈線所需的空隙:設備後面需留10.00公分(4英吋)
- 輸入功率需求:100到120 Vac,48到66 Hz或400 Hz,或220到240 Vac,48到66 Hz
是德科技客服中心提供您需要的協助