Keysight N9032B-526
2 Hz to 26.5 GHz
USD 172,674.00
List Price USD 230,232.00

Keysight Premium Used
Keysight N9032B-526 USD 172,674.00
From
USD 172,674.00 Save 25%
| 526 | Frequency Range, 2 Hz to 26.5 GHz | Installed |
| EXM | External mixing | Installed |
| R20 | Analysis bandwidth, 2 GHz | Installed |
| 1DVR001A | ROM/CD-R/RW drive | On request |
| 1MSE001A | Mouse | On request |
| 1CN103A | Handle kit 177.0mm H (4U) - two front handles - New Phantom Gray Color | On request |
| 1CP105A | Rack mount flange and handle kit 177.0mm H (4U) - two brackets and front handles - Phantom Gray Color | On request |
| 12M | On request | |
| 1CM113A | Rack mount flange kit 177.0mm H (4U) - two flange brackets - New Phantom Gray Color | On request |
| 1CR014A | Rack Slide Kit for 17-inch and 20-inch Mounting Holes | On request |
| CV1117A | Cover, Front Panel, Phantom Gray for 4U X-Series Signal Analyzers | On request |
| 24M | On request | |
| 36M | On request | |
| 60M | On request | |
| ALV | Auxiliary log video output | On request |
| N90EMQAMB | WLAN 4096QAM modulation | On request |
| AMG | On request | |
| C12 | On request | |
| C35 | RF input, 3.5 mm, male | On request |
| C36 | On request | |
| C60 | On request | |
| CR3 | Connector rear, second IF output | On request |
| CRP | Connector rear, programmable IF output | On request |
| CRW | On request | |
| N90EMEDPB | Enhance Display Package | On request |
| N90EMTDSB | Time Domain Scan | On request |
| EA3 | Electronic attenuator, 3.6 GHz | On request |
| EXM | External mixing | On request |
| FBP | Full Bypass Path | On request |
| LNP | Low noise path | On request |
| N6141EM0E | EMI Measurement Application | On request |
| N9054EM0E | Vector Modulation Analysis Digital Demodulation Measurement Application | On request |
| N9055EM0E | Power Amplifier Measurement Application | On request |
| N9056EM0E | Channel Quality for Group Delay Measurement Application | On request |
| N9061EM0E | Remote Language Compatibility Measurement Application | On request |
| N9062EM0E | SCPI Language Compatibility Measurement Application | On request |
| N9063EM0E | Analog Demodulation Measurement Application | On request |
| N9068EM0E | Phase Noise Measurement Application | On request |
| N9069EM0E | Noise Figure Measurement Application | On request |
| N9071EM0E | GSM/EDGE/Evo Measurement Application | On request |
| N9073EM0E | W-CDMA/HSPA+ Measurement Application | On request |
| N9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application | On request |
| N9081EM0E | Bluetooth (TM) Measurement Application | On request |
| N9082EM0E | LTE and LTE-Advanced TDD Measurement Application | On request |
| N9084EM0E | Short Range Communications and IoT Measurement Application | On request |
| N9085EM0E | 5G NR Measurement Application | On request |
| N9080EM0E | LTE and LTE-Advanced FDD Measurement Application | On request |
| N9054EM1E | Vector Modulation Analysis Custom OFDM Application | On request |
| N9077EM3E | WLAN 802.11ac/ax Measurement Application, limited | On request |
| N9080EM3E | NB-IoT and eMTC FDD Measurement Application | On request |
| N9080EM4E | LTE V2X measurement application | On request |
| N9085EM4E | NR V2X Measurement Application | On request |
| N9077EM4E | WLAN 802.11be/bn Measurement Application, limited | On request |
| N90EMEMCB | Basic EMC Functionality | On request |
| P08 | Preamplifier, 8.4 GHz | On request |
| P13 | Preamplifier, 13.6 GHz | On request |
| P26 | Preamplifier, 26.5 GHz | On request |
| N90EMFP2B | Fast power | On request |
| P44 | Preamplifier, 44 GHz | On request |
| P4L | Preamplifier, 44 GHz, basic | On request |
| P50 | Preamplifier, 50 GHz | On request |
| P55 | Preamplifier, 55 GHz | On request |
| P5L | Preamplifier, 50 GHz, basic | On request |
| P5N | Preamplifier, 55 GHz, basic | On request |
| R10 | Analysis bandwidth, 1 GHz | On request |
| R15 | Analysis bandwidth, 1.5 GHz | On request |
| R20 | Analysis bandwidth, 2 GHz | On request |
| RRT | On request | |
| SF1 | Security features, exclude launching programs | On request |
| SF2 | Security features, prohibit saving results | On request |
| SF3 | Security feature, secure RAM disk boot | On request |
| N90EMPSMB | Power Suite Measurement Application | On request |
| ST1 | ODI Streaming 1GHz | On request |
| ST2 | ODI Streaming 2GHz | On request |
| N9032RTAB | Real-time analysis, up to 1 GHz BW, Basic Detection | On request |
| N9032RTBB | Real-time analysis, up to 1 GHz BW, Optimum Detection | On request |
| N9032RTEB | Real-time analysis, up to 2 GHz BW, Basic Detection | On request |
| N9032RTFB | Real-time analysis, up to 2 GHz BW, Optimum Detection | On request |
| W11 | On request | |
| N90EMBWSB | Software-based IQ Bandwidth Expansion | On request |
| YAV | Screen video, log video and linear video | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
Built to address high-bandwidth applications like 5G carrier aggregation and amplifier test, 802.11ax/be, satellite, radar, and electronic warfare (EW), Keysight's N9032B PXA X-Series signal analyzer delivers the widest analysis bandwidth in its class. Our measurement software applications help you optimize your most complex designs and stay up to date on the latest requirements. Get the best swept displayed average noise level (DANL), error vector magnitude (EVM) performance, and sensitivity in a compact 4U-high form factor.
- Ready-to-use PathWave X-Series measurement applications and PathWave 89600 vector signal analysis software to ensure standards compliance and more
- Up to 2 GHz bandwidth option available on all models
- Superior spur searching speed with industry-best swept DANL
- Industry-best EVM residuals and sensitivity
- Drop-in replacement for rack-mounted spectrum analyzers and a compact 4U-high form factor
- Order-of-magnitude improvement in accuracy with the U9361 RCal receiver calibrator
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.




















