Official Used
Equipment Store
Used Keysight Equipment

Premium Keysight Signal Analyzers for Uncompromising Test Precision

Save 40-90% off list price
1–4 week average shipping time
Up to 5-year OEM warranty

Get Used Signal Analyzers – Shipping Now

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

You Want Advanced Signal Analysis, But:

You can’t afford to wait for month-long delivery.

Budget constraints put premium test equipment out of reach

You are not sure about used equipment quality

Every Day Without Proper Test Equipment Could Cost You:

  • Up to $25,000 in lost engineering productivity
  • Missed market opportunities while competitors move forward
  • Compliance failures from inadequate signal characterization

Here’s What You Get from Buying Used Signal Analyzers Directly from the OEM

  • You Skip the Queue
    Get the test equipment you need without the wait. We deliver fast, so you can move forward without project delays or constant follow-ups.
  • You Know Your Data Is Right
    Buying from the Keysight Used Equipment Store removes the guesswork from borderline measurements. Our analyzers deliver reliable results, so you can make important design decisions with confidence.
  • You Upgrade Without Overpaying
    Enjoy the same superior measurement experience as users of brand-new equipment without the associated financial strain.

More Features for the Same Budget
Get a higher-end model with advanced capabilities for the same cost as a basic new unit.

Trade-In Opportunity
Get credit for existing equipment, further maximizing your test budget.

See all Keysight's Signal Analyzers in stock
 

 

Second-Hand. First-Class.

5 Reasons To Buy Directly From Keysight

Engineering’s Solution to Data Errors.

Spectrum Analyzer vs. Oscilloscope – What's the Difference?

Used Keysight Signal Analyzers

The Perfect Fit in Your Industry

510 MHz analysis bandwidth
Analyze carrier aggregation across 5G systems in full detail

-174 dBm/Hz DANL
Detect and troubleshoot low-level interference in crowded RF environments

Real-time spectrum analysis up to 50 GHz
Capture and identify transient signal issues in milliseconds

Multi-touch interface with multi-window display
Monitor multiple test parameters simultaneously

2 Hz to 50+ GHz frequency range
Test entire satellite communication systems with a single instrument

Spurious-free dynamic range >75 dB
Identify stealthy signals in electronic warfare applications

Time-gated spectrum analysis
Precisely characterize pulsed radar signals by frequency components

EMC/EMI precompliance testing with CISPR detectors
Reduce costly compliance testing iterations

Specialized V2X (Vehicle-to-Everything) measurement applications
Validate wireless communication reliability

Advanced triggering on CAN, LIN, and FlexRay signals
Debug automotive network issues efficiently

Multiple measurement channels
Test ADAS radar and communication systems simultaneously

Proven Industry Leadership to Accelerate Your Progress

Our Equipment Is Chosen by Industry Leaders

Keysight is the global innovation partner for high-growth industries. Our equipment and solutions are trusted by industry leaders to accelerate innovation and create, optimize, and monitor with more confidence.

We work with
10/10 of the top automotive companies
We work with
23/25 of the top technology companies
We work with
14/15 of the top mobile operators
We work with
10/10 of the top engineering universities
We work with
25/25 of the top semiconductor companies
We work with
22/25 of the top aerospace and defense contractors
Revenue
$5.4B
“Great Place To Work” Award
5x
Employees
­15K
Market Position
#1
Customers
30k+
Countries
100+
See More. Do More. Save Time.

Hands-On With the Infiniium MXR-Series Real-Time Oscilloscopes

The Infiniium MXR-Series oscilloscopes are your window into the intricate interactions of complex designs. Offering illuminating views of all your crucial signals, the MXR-Series helps you go from symptom to root cause to resolution in minutes instead of hours.​ Buy what you need today and add more to your MXR-Series oscilloscope later.​

Browse Used MXRs Now

Feature-Packed Signal Analyzers

Detect Signal Anomalies Others Miss

Detect the Faintest Signals Even in Challenging RF Environments

  • -174 dBm/Hz displayed average noise level (DANL)
  • Up to 510 MHz analysis bandwidth
  • Superior spurious-free dynamic range (SFDR)
  • Real-time spectrum analysis capabilities
  • Exceptional phase noise performance

Browse Signal Analyzers On Sale

Up to 5-Year OEM Warranty

Unmatched Protection Only Available Directly from Keysight

Only Keysight offers extended warranty options up to 5 years on used signal analyzers. This exceptional coverage reflects our absolute confidence in our equipment and gives you complete peace of mind. All of our Premium Used units undergo our comprehensive 101-point inspection and factory calibration before shipping to your lab.

Browse Signal Analyzers On Sale

Key Specifications

Frequency Range

2 Hz – 50 GHz

Analysis Bandwidth

1 Ghz

DANL

-171 dBm/Hz

Phase Noise

-136 dBc/Hz

TOI

+25 dBm

Resources

Documentation to master your Keysight equipment

Data Sheet

N9021A MXA Signal Analyzer

Download
Data Sheet

N9030B PXA X-Series Analyzer, Multi-Touch

Download
Data Sheet

N9032B PXA-X Series Signal Analzyer, Multi-Touch

Download
Data Sheet

N9040B UXA Signal Analyzer

Download
Data Sheet

N9042B UXA Signal Analyzer

Download
Data Sheet

N9048B UXA Signal Analyzer

Download
Data Sheet

V3050A Signal Analyzer Frequency Extender

Download

Evolve Your Testing Capabilities

Upgrade now for faster launches
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Advantages of Buying Used from Keysight

Recommended
Keysight Premium Used
Up to 5-year warranty
Fresh OEM standard calibration
Customization available
KeysightCare support
Average 4 weeks shipping
25-65% cost savings
Same quality check as new
New standard accessories
Keysight Used
90-day warranty with optional extension
Optional fresh OEM calibration
Limited customization
KeysightCare optional
Average 1 week shipping
25-90% cost savings
Certified working condition
Included accessories vary by model
Budget Alternatives
No Keysight warranty
No Keysight calibration
Limited customization
Limited technical support
Unknown delivery timeline
-
Unknown quality checks
Included accesories unknown
Our Mission: The Best Solution for You

“What separates our used signal analyzers from others? We built them, we refurbish them, and we stand behind them with up to 5 years warranty—all at a fraction of new costs.”

Frequently Asked Questions

Can we trade in our existing equipment when purchasing used signal analyzers?

Yes, maximize your testing budget with our trade-in program:

  • Credit your old equipment toward new purchases
  • We handle all logistics and pickup arrangements
  • Available for both Keysight and non-Keysight equipment
  • Environmentally responsible disposal guaranteed

We offer additional discount packages when combining trade-ins with multiple purchases.

In your quote request, name the devices you would like to trade in. We will be in touch with more information as soon as possible.

What is the difference between a signal analyzer and an oscilloscope?

These instruments analyze different signal domains:

  • Oscilloscopes measure voltage changes over time (time domain)
  • Signal analyzers examine frequency components (frequency domain)
  • Oscilloscopes excel at timing analysis and transients
  • Signal analyzers reveal spectral content and modulation characteristics

However, modern high-end scopes may include basic frequency analysis capabilities.

Browse Signal Analyzers Now

What is the difference between a spectrum analyzer and a signal analyzer?

Signal analyzers offer expanded capabilities beyond spectrum analysis:

  • Spectrum analyzers show amplitude vs. frequency only
  • Signal analyzers add demodulation and deeper signal characterization
  • Signal analyzers include time-domain analysis capabilities
  • Signal analyzers support wider analysis bandwidth for complex signals

Keysight's X-Series offers both options depending on your measurement needs.

Browse Signal Analyzers Now

How do I choose the right signal analyzer for my application?

We suggest matching these key parameters to your testing requirements:

  • Frequency range must cover the  signals of interest
  • Analysis bandwidth needs to accommodate your widest signals
  • Dynamic range determines ability to measure small signals near larger ones
  • Noise floor affects detection of low-power signals
  • Application-specific software for standardized tests

Your account manager can provide personalized recommendations for your specific needs.

Don’t have an account manager yet? Click on any signal analyzer, request a quote, and someone will be in touch as soon as possible.

Browse Signal Analyzers Now

Can signal analyzers detect intermittent signals?

Yes, specific models like the N9040B UXA offer capabilities for capturing transient events:

  • Real-time spectrum analysis for momentary signals
  • Gap-free processing to minimize missed events
  • Density display shows occurrence probability
  • Configurable triggering captures specific signal characteristics
  • Multi-touch interface for rapid configuration

Models with wider analysis bandwidth provide better performance with complex signal environments.

Browse Signal Analyzers Now

How important is phase noise performance in signal analyzers?

Phase noise is critical for many advanced applications:

  • Determines ability to measure signals close to carriers
  • Essential for characterizing high-performance oscillators
  • Vital for radar and communication system testing
  • Directly impacts measurement accuracy of closely-spaced signals
  • Crucial for millimeter-wave and 5G testing applications

Our N9040B UXA for example offers phase noise performance suitable for these demanding measurement scenarios.

Browse Signal Analyzers Now

What are the key specifications to consider when buying a signal analyzer?

Focus on these critical performance parameters:

  • Frequency range must cover your test signals
  • Analysis bandwidth for complex signal characterization
  • DANL (displayed average noise level) for sensitivity
  • Phase noise performance for close-in measurements
  • Measurement applications for standards compliance
  • Connectivity options for system integration

Consider future needs as testing requirements frequently evolve.

Browse Signal Analyzers Now

What maintenance or calibration schedule is recommended for used signal analyzers?

For optimal performance and reliability:

  • Annual calibration is standard industry practice
  • Self-calibration routines should be run monthly
  • Performance verification before critical measurements
  • Preventive maintenance every two years
  • More frequent calibration for high-accuracy applications

Keysight offers flexible KeysightCare calibration plans to ensure continued accuracy.

Browse Signal Analyzers Now

Can I connect the signal analyzer to my existing test equipment setup?

Yes, Keysight signal analyzers are designed for test system integration:

  • Industry-standard connectivity options
  • Compatible with common test automation environments
  • Designed for seamless integration with other instruments
  • Multiple interface options for flexible system design
  • Reference clock connections for multi-instrument synchronization

Contact our technical team for specific connectivity details for your model of interest.

Browse Signal Analyzers Now

What software applications are included with used signal analyzers?

Base configurations include essential measurement applications:

  • Standard spectrum analysis capabilities
  • Basic digital modulation analysis
  • Noise figure measurements
  • Phase noise analysis
  • Channel power and adjacent channel power
  • Occupied bandwidth measurements

Optional application-specific software packages are available for standards-based testing requirements.

Talk to your account manager to find out more.

Browse Signal Analyzers Now

Risk Free
Up to 5 Years Manufacturer Warranty
 
Leader in T&M
Pioneering
Quality
for 80+ Years
 
Certified Like-New
Latest Firmware and Calibration
 
First-Class
Full-Service Package with KeysightCare
 
Why You Should Work with Keysight
Customization
Add Hardware. Enhance Software.
 
Support
Personalized Service, Local Team
 
Availability
Wide Range of
Equipment In Stock
 
Extra Savings
Save 40-90%
+ 5% Online
+ 15% for Education