- Produto e Serviços
- ...
- Instrument Workflow Software
- Photonic Application Suite
- N7700100C Polarization Lambda Scan Software License
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
N7700100C Polarization Lambda Scan Software License
PLS software license for Keysight Photonic Application Suite
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Vendido por: Keysight Online Sales
A partir de
Enables polarization-dependent swept-wavelength multichannel measurements with the PAS LS engine and PAS IL/PDL engine, as well as measurements without varying polarization with the PAS LS engine and PAS FSIL engine.
Highlights
- single-sweep multichannel measurement of polarization-dependent insertion loss and optical\electrical responsivity parameters
- Yields IL, PDL, IL at principal axes (TE/TM or s/p), O/E responsivity (average, min/max vs. polarization), return loss, other derived parameters
- FLS measurements without additional N7700102C license
- Static polarization setting for probe alignment or device optimization or fixed-polarization scan
- Fast polarization switching during single-sweep-PDL minimizes sensitivity to vibrations and drift
- 60 dB dynamic range, extendable to > 80 dB with power range stitching
Amplie as Capacidades
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster