- Produto e Serviços
- Accessories
- Test Fixtures and Test Sets
- E5092A Configurable Multiport Test Set
E5092A Configurable Multiport Test Set
Provides a reliable connection to your target through a Mictor connector designed into your target.
Please exit this procurement session to buy.
To buy, contact your procurement team.
Vendido por: Keysight Online Sales
A partir de
HIGHLIGHTS
- Frequency range 50 MHz to 20 GHz.
- Up to 10-port full crossbar measurement or maximum 22-port measurement capability.
- Supported by the 4-port ENA (E5070B/E5071B/E5071C/E5080A).
- Extremely fast switching speed optimized for the ENA.
- Temperature control function for superior measurement stability.
- Internal DC sources for controlling an active multiport DUT.
- Measurement Wizard Assistant (MWA) software.
The E5092A configurable multiport test set, combined with the 4-port ENA Network Analyzer (E5070B/E5071B/E5071C/E5080A), offers a complete multiport solution up to 20 GHz for a wide range of R&D and manufacturing measurement applications. This powerful combination is suited for testing multiport devices such as front-end modules (FEM) for cellular handsets, WLAN application or other general-purpose multiport devices. The test set offers flexible configuration capability that enables customization of switch matrix depending on required applications. The E5092A can be used with the Measurement Wizard Assistant (MWA) software (E5080A-790, E5071C-790, E5070B/71B-790) that simplify complex multiport test setup and increase the efficiency of a test station and measurement productivity.
View: Application Note - Comprehensive Multiport Solution for the ENA Network Analyzer
Interested in a E5092A?
Featured Resources for E5092A Configurable Multiport Test Set
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster