Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Software Details
- Software Details
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M9168E PXI Programmable Step Attenuator Module, DC to 50 GHz
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2014-09-10 | M9168E_A_00_01 | M9168E firmware version A_00_01 |
Release Date | Version |
---|---|
2014-09-10 | M9168E_A_00_01 |
Version Description |
---|
M9168E firmware version A_00_01 |
1. Open command prompt.
2. Point to the directory of the firmware files (.exe) where it located. The firmware files name format is “M9168E_A_00_01.exe”.
3. Then type in the command, example: M9168E_A_00_01 PXI23::12::0::INSTR. The module’s VISA address can be obtained from Keysight Connection Expert or Soft Front Panel.
4. Restart the instrument after the firmware upgrade is completed.
How to Download
- Information Not Available
How to Install
- Information Not Available
Licensing
- Does Not Require a License
Installs on: Instrument
Prerequisites
- Information Not Available
Supported Instruments
- M9168E
No previous versions available
SHOW MORE
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility