What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N1083A IEEE 802.3 40G-CR4 / 100G-CR10 Test Application for the 86100D DCA-X
The N1083A IEEE 802.3 application enables you to rapidly test the ~60 parameters for transmitters for single, four and ten lanes.
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 | 版本 | 版本說明 |
---|---|---|
2019-05-03 | 03.02 | The N1083A IEEE 802.3 application enables you to rapidly test the ~60 parameters for transmitters for single, four and ten lanes. |
發佈日期 | 版本 |
---|---|
2019-05-03 | 03.02 |
Version Description |
---|
The N1083A IEEE 802.3 application enables you to rapidly test the ~60 parameters for transmitters for single, four and ten lanes. |
如何下載
Click the download button.
如何安裝
Run the setup program. After the installation process starts, follow the on-screen installation instructions.
授權
- Does Not Require a License
支援文件
Installs on: PC / Instrument
作業系統
- Windows 7
- Windows Vista
參加條件
- Information Not Available
支援的儀器
- 86100D DCA-X Oscilloscope
如何下載
Click the download button.
如何安裝
Run the setup program. After the installation process starts, follow the on-screen installation instructions.
授權
- Does Not Require a License
支援文件
Installs on: PC / Instrument
作業系統
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows XP SP2
參加條件
The application can be installed on an 86100D DCA-X oscilloscope or a PC.
The application download is free and allows you to set up your test plan, but your 86100D DCA-X oscilloscope or your PC must have the N1081A license and the FlexDCA interface in order to run the tests.
支援的儀器
- 86100D DCA-X Oscilloscope
SHOW MORE