What are you looking for?
N1083A IEEE 802.3 40G-CR4 / 100G-CR10 Test Application for the 86100D DCA-X
The N1083A IEEE 802.3 application enables you to rapidly test the ~60 parameters for transmitters for single, four and ten lanes.
| Data de lançamento | Versão | Descrição da Versão |
|---|---|---|
| 2019-05-03 | 03.02 | The N1083A IEEE 802.3 application enables you to rapidly test the ~60 parameters for transmitters for single, four and ten lanes. |
| Data de lançamento | Versão |
|---|---|
| 2019-05-03 | 03.02 |
| Version Description |
|---|
| The N1083A IEEE 802.3 application enables you to rapidly test the ~60 parameters for transmitters for single, four and ten lanes. |
Como Baixar
Click the download button.
Como Instalar
Run the setup program. After the installation process starts, follow the on-screen installation instructions.
Licenciamento
- Does Not Require a License
Documentação de suporte
Installs on: PC / Instrument
Sistema Operacional
- Windows 7
- Windows Vista
Pré-requisitos
- Information Not Available
Instrumentos Compatíveis
- 86100D DCA-X Oscilloscope
Como Baixar
Click the download button.
Como Instalar
Run the setup program. After the installation process starts, follow the on-screen installation instructions.
Licenciamento
- Does Not Require a License
Documentação de suporte
Installs on: PC / Instrument
Sistema Operacional
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows XP SP2
Pré-requisitos
The application can be installed on an 86100D DCA-X oscilloscope or a PC.
The application download is free and allows you to set up your test plan, but your 86100D DCA-X oscilloscope or your PC must have the N1081A license and the FlexDCA interface in order to run the tests.
Instrumentos Compatíveis
- 86100D DCA-X Oscilloscope