Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.

alt

Showing 12 of 15

Image of  Low Noise Test Cables for N1413 with B2980 series, 3m
Low Noise Test Cables for N1413 with B2980 series, 3m
Model
N1427B

Easily construct a custom test fixture by converting the terminal configuration with the included connectors

Image of  Low Noise Test Cables for N1413 with B2980 series, 1.5m
Low Noise Test Cables for N1413 with B2980 series, 1.5m
Model
N1427A

Safely take high voltage measurements up to 1,000 V with this 1.5-m cable

Image of  Low Noise Test Leads for N1413 with B2980 series, 3m
Low Noise Test Leads for N1413 with B2980 series, 3m
Model
N1425B

Accurately measure high resistance up to 100 GΩ with these 3 m shielded test leads

Image of  Low Noise Test Leads for N1413 with B2980 series, 1.5m
Low Noise Test Leads for N1413 with B2980 series, 1.5m
Model
N1425A

Accurately measure high resistance up to 100 GΩ with these 1.5-m shielded test leads

Image of  Component Test Fixture for N1413 with B2980 Series
Component Test Fixture for N1413 with B2980 Series
Model
N1428A

Comes with two component modules that can hold SMDs, leads, and various types of devices

Image of  저누출 삼축 케이블(0.4m / 0.8m / 1.5m / 3m / 4m)
저누출 삼축 케이블(0.4m / 0.8m / 1.5m / 3m / 4m)
Model
16494A

16494A는 fA 레벨 미만까지 저전류 분야에 적합합니다. 최대 200 V / 1A DC의 전압/전류를 지원합니다.

Image of  Starter kit for B2985/B2987
Starter kit for B2985/B2987
Model
N1410A

Includes cable (N1415A) and adapter (N1414A) set for easy and convenient measurements with B2985A/B2987A

Image of  High Resistance Measurement Universal Adapter
High Resistance Measurement Universal Adapter
Model
N1414A

Simplify the connection for high resistance measurements by B2980A series electrometer/high resistance meter

Image of  BNC Coaxial Cable (1.5 m or 3 m)
BNC Coaxial Cable (1.5 m or 3 m)
Model
16493B

16493B is suitable for general and low noise applications for up to 40 V and 200 mA.

Image of  Triaxial Cable for Current Higher than 1 A (1.5 m or 3 m)
Triaxial Cable for Current Higher than 1 A (1.5 m or 3 m)
Model
16493L

16493L can be used as a general purpose triaxial cable for high current applications up to 4.2 A DC and 200 V. It can also be used for low current applications down to the sub-pA level.

Image of  Accessories for Instruments and Fixtures
Accessories for Instruments and Fixtures
Model
N1254A

The N1254A includes several optional accessories and adapters for instruments.

Image of  Lithium-ion Battery Pack for B2983/B2987
Lithium-ion Battery Pack for B2983/B2987
Model
N1418A

Use for the B2983A femto/picoammeter and the B2987A electrometer/high resistance meter

Clear All