Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.

alt

Showing 6 of 6

Image of  DDR4 BGA Interposers, DDR4 DRAM x4/x8 packages
DDR4 BGA Interposers, DDR4 DRAM x4/x8 packages
Model
N2114A

Test, debug, and characterize your DDR4 designs with direct signal access to the BGA package

Image of  DDR4 BGA Interposers, DDR4 DRAM x16 packages
DDR4 BGA Interposers, DDR4 DRAM x16 packages
Model
N2115A

Test, debug, and characterize your DDR4 designs with direct signal access to the BGA package

Image of  DDR4 x16 2-wing BGA 인터포저(로직 분석기용), 61핀 ZIF에 연결
DDR4 x16 2-wing BGA 인터포저(로직 분석기용), 61핀 ZIF에 연결
Model
W4641A

W4641A는 96볼 DDR4 DRAM을 위한 DDR4 x16 - 2윙 BGA 인터포저입니다. 최대 3.3 Gb/s의 데이터 전송 속도를 위해 설계되었습니다. 모든 ADD/CMD/DQ/DQS를 캡처합니다.

Image of  DDR4 x4/x8 BGA 인터포저(로직 분석기용), 61핀 ZIF에 연결
DDR4 x4/x8 BGA 인터포저(로직 분석기용), 61핀 ZIF에 연결
Model
W4643A

W4643A DDR4 x4/x8 - 2윙 BGA 인터포저(78볼 DDR4 DRAM용). 최대 3.3 Gb/s의 데이터 전송 속도를 위해 설계되었습니다. 모든 ADD/CMD/DQ/DQS를 캡처합니다.

Image of  DDR4 x16, 2-Wing, Small KOV, BGA Interposer for Logic Analyzers
DDR4 x16, 2-Wing, Small KOV, BGA Interposer for Logic Analyzers
Model
W4636A

The W4636A DDR4 x16 – 2 wing BGA interposer for 96 ball DDR4 DRAM is designed for data rates up to 2.4 Gb/s.

Image of  LPDDR3 178-ball BGA Interposer for Logic Analyzers
LPDDR3 178-ball BGA Interposer for Logic Analyzers
Model
W3301A

Enables capture of simultaneous read and write traffic at data rates in excess of 1866 Mb/s

Clear All