Choose a country or area to see content specific to your location
무엇을 찾고 있습니까?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight PXI digitizers are analog-to-digital converter (ADC) versatile cards based on a modular architecture.
High-channel density and high throughput for scalable data acquisition systems.
Integrate Confidently. Switch Confidently. Measure Confidently
Our modular systems help you tackle your toughest RF, microwave and digital challenges by delivering unrivaled PXI and AXIe performance.
Collection of assembled various modular components - e.g. PXI / AXI cards, chassis, mainframes, etc.
Chassis / housings designed for interchangeable, customizable modular components for swapping, upgrading, and reconfiguring depending on your needs
Scalable controllers used in modular PXI and AXI systems
No Filter available
No Filter available
No Filter available
The M9019A PXI Chassis gives you more flexibility to match the number and location of PXIe and hybrid-compatible modules with 16 PXIe hybrid slots.
The M9019A PXI Chassis gives you more flexibility to match the number and location of PXIe and hybrid-compatible modules with 16 PXIe hybrid slots.
M9019A
The M9019A PXI Chassis gives you more flexibility to match the number and location of PXIe and hybrid-compatible modules with 16 PXIe hybrid slots.
The Keysight M9019A PXIe 18-slot Gen 3 chassis delivers the flexibility, compatibility, and performance required for demanding applications. With 16 PXIe hybrid slots, it gives the system designer more flexibility to mix and match the number and location of PXIe and hybrid-compatible modules. The ultra-high performance, PCIe® switch fabric can operate up to Gen 3 providing up to 24 GB/s of system data bandwidth. Combine the M9019A with the M9022A/23A/24A PXIe System Modules and M9048B/49A PCIe Desktop Adapters to achieve up to a Gen 3 x16 PCIe link to an external PC.
The M9019A has an innovative cooling design which allows the chassis to fit into 4U of rack space in most cases. When combined with the latest 1U rack-mounted computer, a powerful system can be built in only 5U of rack space. Additionally, optional “air-inlet” modules can be used to supply more cool air from the front of the chassis.
M9046A is a PXIe 18-slot chassis that delivers the power and cooling required for high-performance applications with 3 PXIe hybrid slots and Gen 3 backplane with a two-link system slot and x8 links to the PXIe slots.
M9046A is a PXIe 18-slot chassis that delivers the power and cooling required for high-performance applications with 3 PXIe hybrid slots and Gen 3 backplane with a two-link system slot and x8 links to the PXIe slots.
M9046A
M9046A is a PXIe 18-slot chassis that delivers the power and cooling required for high-performance applications with 3 PXIe hybrid slots and Gen 3 backplane with a two-link system slot and x8 links to the PXIe slots.
The M9046A PXIe 18-slot chassis delivers the power and cooling required for high-performance applications. It includes 3 PXIe hybrid slots which gives the system designer the flexibility to mix PXIe and hybrid-compatible modules. With its Gen 3 backplane and x24 system slot, it is ready to tackle high-data bandwidth applications.
The M9046A is new from the ground up including a new power supply design providing unprecedented power per-slot capabilities with the ability to monitor power and control switching frequency on a per-slot basis. With improved airflow, the improvement in cooling performance results in superior acoustic performance with up to a maximum of 85 watts per slot. The chassis is also designed for easy integration into large systems containing multiple PXIe chassis and other non-PXI instrumentation including access to 8 hardware trigger lines without consuming a slot.
Cooling high-power PXI Modules (>38W) is complex and has many variables. Variations in Chassis and Module designs result in different cooling characteristics, such as cooling per slot and the cooling profile across a module within a slot that can impact the modules specifications and safety.
Due to that complexity and lack of an interoperable standard, high-power PXI Chassis and Modules from different companies were designed separately and may not be interoperable. Currently, there is not an initiative within the PXISA to try to specify a mechanism for guaranteeing interoperability, so it is recommended that you use the high-power PXI Chassis from the same company you are purchasing the high-power PXI Module from.