Eggplant for state and local government software testing across citizen services, benefits administration, permitting, and legacy modernization — with StateRAMP and Section 508 requirements built in.
Eggplant uses a model-based digital twin testing approach to deliver smarter testing at scale.
Eggplant tests state and local government systems including benefits administration platforms (Medicaid, SNAP, TANF, unemployment insurance), citizen service portals, permitting and licensing systems, court case management, DMV systems, emergency management platforms, and tax administration. Most engagements focus on legacy modernisation — testing the workflows that span aging mainframes and newer cloud applications.
Yes. Because Eggplant tests at the UI level using image recognition, it validates green-screen mainframe interfaces, proprietary state systems, and modern web and mobile applications with the same approach. This makes it practical for state and local IT where modernisation runs alongside legacy systems that cannot be retired due to budget or operational constraints.
Eggplant generates audit-ready evidence for StateRAMP cloud security, Section 508 and WCAG accessibility, CJIS criminal justice information system requirements, NIST 800-53 controls, and state-specific compliance frameworks. Accessibility testing — increasingly required under DOJ Title II rulemaking — validates citizen-facing applications the way users with assistive technology actually experience them.
Yes. Eggplant is designed to deliver value to resource-constrained IT teams. Model-based testing means a small team can maintain broad test coverage without scaling headcount. Non-invasive testing means no source code access required, eliminating the cost of system modifications that script-based automation often demands.
Eggplant integrates with standard CI/CD platforms (Jenkins, GitLab, Azure DevOps) and government-specific procurement vehicles. It supports state cooperative purchasing agreements and is available through standard government IT procurement channels.
Most agencies see meaningful results within the first two quarters. Initial wins typically come from automating high-frequency regression workflows on citizen-facing systems, validating accessibility compliance for Section 508 audit cycles, or compressing manual testing on legacy modernisation projects where the manual burden was highest.
何をお探しですか?