Eggplant for banking software test automation across core platforms, payments, mobile banking, and trading systems — including Temenos environments where end-to-end transaction validation is non-negotiable.
Ensure customer confidence and security in the insurance and financial industries by testing with Eggplant.
Case Studies
Case Studies
Case Studies
Eggplant validates end-to-end workflows across core banking systems (Temenos, FIS, Finastra), digital banking platforms, payment processing (FedNow, SEPA, ISO 20022), card and ATM systems, trading applications, and risk management tools. Most engagements focus on validating critical customer journeys (payments, transfers, account opening) across the full stack of web, mobile, and backend systems.
Yes. Eggplant tests at the UI level using computer vision, so it works on mainframe green-screens, 3270 terminals, AS/400 interfaces, and modern core banking GUIs without requiring API hooks or code-level integration. This non-invasive approach means testing runs against the same systems live customers use, without modifying production code or risking operational disruption.
Eggplant supports automated evidence generation for PCI DSS, SOX, GDPR, MiFID II, PSD2, and jurisdictional banking regulations including FFIEC requirements in the US and PRA standards in the UK. Audit trails are generated automatically with every test execution, so compliance documentation builds passively rather than requiring dedicated audit-prep cycles.
Yes. Eggplant is deployed at scale by major retail banks, including St James’s Place, BankservAfrica, and the Mauritius Commercial Bank. It supports distributed test execution across regions, role-based access for separated test teams, and integration with enterprise CI/CD toolchains.
Eggplant integrates with Jenkins, GitHub, Azure DevOps, GitLab, Bamboo, and ServiceNow. Tests run automatically on commits, scheduled windows, or release gates. For banks running Temenos, Eggplant integrates directly with Temenos quarterly release cycles to validate platform updates before they reach production.
Most banks see meaningful results within the first quarter, typically 50%+ reduction in regression testing time on the first workflow automated, with broader coverage building over subsequent releases. The Forrester study found a payback period of under 6 months across the customer base studied.
何をお探しですか?