何をお探しですか?
VSA-X Xcelerate High Volume and High Performance Measurement Software
Speeding up high volume testing through VSA-X to xcelerate the high-performance, ease of integration, and flexible deployment for DVT and manufacturing test.
Accelerate High Volume Testing
VSA-X provides a test software framework using trusted Keysight measurement science and analytics based on 89600 VSA designed for high-volume testing. It works with any instrument, Keysight or non-Keysight. Decoupling the data from the analysis helps to scale testing for general purpose, cellular communication, wireless connectivity, and aerospace defense devices and designs.
Protect Your Innovation Investment
Extend the Capabilities for Your VSA-X Xcelerate Measurements
VSA-X Software Featured Resources
VSA-X Xcelerate Measurement Software FAQs
VSA-X (VSA Xcelerate) provides a test software framework using trusted Keysight measurement science and analytics designed for high-volume testing.
It works with any instruments, Keysight or non-Keysight, to acquire data. Developers can include only the features needed, with no necessary extras, building on state-of-the-art signal analysis software intellectual property (IP). By decoupling acquisition from analysis, multiple data streams can be brought onto a platform, helping to scale testing.
Manufacturing test engineers, DVT engineers, test software developers, and architects can achieve 2x to 10x or even greater test execution speed by developing customized, streamlined applications using VSA-X with concurrent processing.
Combined with advantages such as no instrument lock-in and easy-to-use development tools, VSA-X represents a breakthrough solution enabling high-speed, high-volume testing.
Vector signal analysis software, also known as 89600 VSA, is ideal for evaluating and troubleshooting wireless signals in research and development (R&D). This software is PC-based, supporting numerous hardware measurement platforms like Keysight’s spectrum analyzers.
Measurement applications provide ready-to-use measurements for signal analysis. Measurement applications run either inside benchtop signal analyzers, on a PC for connection to the benchtop, or PXIe test instruments.
89600 VSA software is used to develop and
validate early R&D development. Its setup can be leveraged and used for
VSA-X Xcelerate Measurement. VSA-X Xcelerate measurement shares the same setup
and measurement science IP with 89600 VSA but it is mainly used to deploy and
accelerate testing in DvT and manufacturing.
With VSA-X Xcelerate Measurement software, you can measure cellular standards (2G/3G/4G/5G), wireless connectivity standards (WLAN and NB-IoT) and adding more which can give you the versatility to analyze signals across different technologies efficiently.
VSA-X licensing has three category licenses: 1) Base Server, 2) Concurrency add-ons, and 3) one or more measurement application pack per technology. All licenses are available as node-locked, transportable, USB-portable, or floating (single-site, regional, or worldwide), with both perpetual and subscription (time-based) terms. Contact your Keysight representative for current pricing and availability.
Concurrency add-on licenses are used in VSA-X Xcelerate Measurement software to enable concurrent measurement processes running in parallel on a server. Users can add multiple concurrent process licenses initially or add more later. The total concurrent processing capacity is determined by the total number of KS900MS1A licenses installed, and additional concurrency can be added in increments of 2, 4, 8, 16, 32, or 64.
You can download the VSA-X Xcelerate Measurement software and try it free for 30 days. The trial license unlocks all core vector signal analysis features and hardware connectivity at the advanced tier. Get your free trial license here: www.keysight.com/find/vsax.
To activate your VSA-X Xcelerate Measurement license, open the Keysight License Manager on your PC, select Install or Add License, and enter your license key or activation code provided by Keysight. If your license is server-based or node-locked, follow the on-screen prompts to complete activation. You can find step-by-step instructions and download the Keysight License Manager at www.keysight.com/find/licensing.
Want Help or Have Questions?