SPI, I²C, RS232 / 422 / 485 / UART triggering and decoding for the InfiniiVision XR3 Low Profile oscilloscopes.

Highlights

•Achieve accurate and fast solution for triggering on and analyzing I²C, SPI, and RS232 / 422 / 485 / UART serial buses.

•View multiple bus decode triggers with lister display.

•Perform two-wire, three-wire, and four-wire SPI serial protocol trigger and analysis.

•Time correlate on-screen serial decode with serial data waveforms.

The embedded software package for the Keysight InfiniiVision XR3 Low Profile oscilloscopes enables protocol triggering and decoding for common serial buses used for embedded and mixed-signal designs. Capture any errors on your serial bus with an uncompromised waveform update rate combined with our hardware-based decoding.

ご要望、ご質問はございませんか。