何をお探しですか?
XA5004A ETSI Regulatory Test Software for Non-signaling Tests
Purpose-built test automation software for IoT device regulatory compliance
XA5004A test software addresses the ETSI test requirements. This test software is a subset of Keysight’s XA5001A test software, covering non-signaling tests.
Highlights
The Keysight XA5004A test software addresses the test requirements of the most recent versions of the European Telecommunications Standards Institute (ETSI) EN 300 328 (V2.2.2), EN 301 893 (V2.1.1), and EN 303 687 (draft). This test software solution is a subset of Keysight’s XA5001A test software, covering non-signaling tests such as RF output power, occupied channel bandwidth, power spectral density, spurious emissions, and hopping frequency separation.
Together with the Keysight IOT0047A regulatory test solution, the IoT regulatory compliance software can help you simplify and accelerate wireless IoT device testing.
- Enhance testing and post-test analysis with the efficient, modern graphical user interface (GUI).
- Save time when debugging failed tests by selecting a group of test cases and accessing specific signal paths.
- Understand and interpret results presented in easy-to-read graphs and tables quickly.
機能の拡張
ご要望、ご質問はございませんか。