何をお探しですか?
PX0109A Quick I/V Measurement Software for PXIe SMU
The PX0109A is an essential and powerful software tool to control the PXIe Precision SMU which makes it easy to quickly setup and perform current-voltage (IV) measurements and to display the measurement data in tables and graphs without the need to program.
The PX0109A IV Measurement Software helps control the PXI SMU which makes it easy to setup and perform IV measurements without the need to program.
HIGHLIGHTS
The PX0109A is an essential and powerful software tool to control the PXIe Precision SMU which supports a variety of functions such as a sweep measurement, a sampling measurement, graphical display functions, and the ability to save test results into CSV files, which makes it easy to quickly set up and perform IV measurements and to display the measurement data in tables and graphs without the need to program.
- M9601A, M9602A, M9603A, M9614A, and M9615A supported
- Up to 10 channels supported
- Current-voltage sweep measurement
- Current-voltage time-domain measurement
Software Details
Quick I/V Measurement Software For PXIe Precision SMU Download
機能の拡張
ご要望、ご質問はございませんか。