PX0109A Quick I/V Measurement Software for PXIe Precision SMU

技術概要

Essential and Powerful Software Tool to Control the PXIe Precision SMU

 

The Keysight PX0109A Quick I/V Measurement Software for PXIe Precision SMU has powerful measurement capabilities to control the M9601A, M9602A, M9603A, M9614A and M9615A. It supports a variety of functions such as a sweep measurement, a sampling measurement, graphical display functions and the ability to save test results into CSV files, which makes it easy to quickly setup and perform current-voltage (IV) measurements and to display the measurement data in tables and graphs without the need to program. It is licensed based and the licenses are sold as node-locked, floating, transportable and USB portable.

The PX0109A Quick I/V also allows you to control up to ten SMU channels so that you can measure devices or circuits requiring more than two SMU channels for characterization, verification, or test. In addition, the PX0109A Quick I/V has the capability to make not only primary sweep measurements but also measurements where a second terminal is swept, making it easy to generate a variety of IV curves.

The setup menu allows you to specify and preview the settings on up to ten SMU channels before you perform a measurement, giving you the flexibility and ease of setting up the SMU channels.

 

License Terms, License Types, and Support Subscriptions

 

You can now choose your license type (node-locked (fixed), transportable, floating (single site, single region, worldwide), or USB portable), license term (subscription), and then choose the KeysightCare Software Support subscription period that best meets your needs. See more details below.

 

License terms

 

License term

Description

Subscription

Licenses can be used through the term of the subscription (36 months).

 

License types

 

License type

Description

Node-locked

License can be used on one specified instrument/computer

Transportable

License can be used on one instrument/computer at a time but may be transferred to another using Keysight Software Manager (internet connection required).

USB Portable

License can be used on one instrument/computer at a time but can be transferred to another using a certified USB dongle (available for additional purchase, Keysight part number PX0100-D10).

Floating

Networked instruments/computers can access a license from a server one at a time. Multiple licenses may be purchased for concurrent usage. Three types of floating license are available: Single Site: 1- mile radius from the server; Single Region1: Americas; Europe; Asia; Worldwide (export restriction identified in End User License Agreement (EULA))

 

KeysightCare Software Support subscriptions

 

 

Subscription

Description

KeysightCare Software

Support

Software subscription licenses include software support through the term of the license.