• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Success Stories
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        詳細
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Success Stories right arrow
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
    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators ソリューションを探す 技術サポートを探す トレーニングを探す イベントを探す プレミアム再生品 KeysightCare オンライン購入
    関連キーワード
    No product matches found - System Exception
    検索結果
    • ホーム
    • Products and Services
    • ...
    • 測定器ワークフローソフトウェア
    • PathWave Xシリーズ測定アプリケーション
    • N9082A LTE TDD測定アプリケーション [販売・サポート終了製品]

    N9082A LTE TDD測定アプリケーション

    販売/サポート
    販売・サポート終了製品
    販売・サポート終了製品
    Technical Support
    テクニカルサポート
    pdf 技術概要のダウンロード
    Prev
    後継機種
    Image for N9082B LTE/LTE-Advanced TDD測定アプリケーション
    N9082B LTE/LTE-Advanced TDD測定アプリケーション
    製品詳細を見る
    |
    購入またはレンタルのオプション
    Next
    • 概要と特性
    • 購入後のアップグレード
    • リソース

    HIGHLIGHTS

    信号解析

    • 3GPP Release 9規格に準拠したLTE TDD 最新の機能拡張
    • 単一のオプションでのダウンリンク(OFDMA)およびアップリンク(SC-FDMA)のRFトランスミッタ測定; PXAまたはMXA BBIQハードウェアによるアナログ・ベースバンド測定
    • LTEチャネルと信号の解析:RS、UE-RS、MBSFN-RS、P-RS、P-SS、S-SS、PBCH、PCFICH、PHICH、PDCCH、PDSCH、PMCH、PUCCH、PUSCH、PRACH、SRS、DM-RS
    • PXA/MXA/EXAシグナル・アナライザ内で実行可能

    測定機能

    • 基地局(eNB):EVM、周波数誤差、DL RSパワー、トランスミッタの分岐間の時間調整、RSTP、RSRP、OSTP、トランスミッタのオン/オフ・パワー、SEM、ACLRなど
    • ユーザ機器(UE):EVM、周波数誤差、I/Qオフセット、スペクトラム・フラットネス、帯域内エミッション、トランスミット・オン/オフ・パワー、SEM、ACLRなど
    • ダウンリンク・トランスポート層チャネル・コーディング:デマッピング/デインタリーブ/デスクランブル/ディレーティング・マッチング/デコードされたデータへのアクセス
    • 複数のカラーコード化された結果の表示:EVM対副搬送波、EVM対シンボル、EVM対スロット、EVM対リソース・ブロック(RB)、検出された割り当て(副搬送波対シンボル)、エラー・サマリ・テーブル、フレーム・サマリ・テーブルなど

    性能(ハードウェアに依存)

    • 残留EVM、5 MHzダウンリンク信号:最大0.34 %(公称値0.28 %)
    • ACLR、5 MHz E-UTRA隣接チャネル:最大-83.5 dB(公称値)
    • 絶対パワー確度:最大±0.19 dB
    • • 解析帯域幅:PXA/MXAで最大160 MHz、EXAで最大40 MHz

    その他の特長

    • ライセンス・キーのアップグレードが可能
    • トランスポータブル・ライセンス
    • SCPIリモート・ユーザ・インタフェース

    LTE TDD測定アプリケーションは、Keysight Xシリーズの22種類を超える高度な測定アプリケーションが含まれた共通ライブラリの1つです。Xシリーズは、測定システム、測定機能、ソフトウェアを含む、信号解析のための革新的な手法です。このアプリケーションを使用すれば、Xシリーズ・シグナル・アナライザを規格に準拠したトランスミッタ・テスタとして使用することができるので、RFコンフォーマンス測定を実行して、LTE TDD基地局やユーザ機器をデザイン/評価/製造することができます。この測定アプリケーションは、3GPP規格に準拠しているので、最先端のデザイン/製造上の問題に対応できます。

    RFトランスミッタ・テスト

    • ダウンリンク・チャネル/信号の自動検出により、測定セットアップを簡素化できます。eNBコンフォーマンス・テストでは、3GPP TS 36.141コンフォーマンス・ドキュメントに基づいてE-TMプリセットをリコールすることにより、測定を容易に実行できます。
    • 全LTEチャネル帯域幅および全チャネル/信号の測定を行って、リソース・ブロック/副搬送波/スロット/シンボル別に測定結果を表示することができます。カラー・コード化とマーカ連動によるグラフィック表示により、問題をすばやく見つけて、トラブルシューティングを迅速に行うことができます。
    • トランスポート層デコーディング機能を使用することにより、物理層を越えたテストを行うことができます。レシーバ・チェーン内のさまざまなポイントのデータ(デマッピング/デインタリーブ/デスクランブル/ディレーティング・マッチング/デコードされたデータなど)にアクセスできるので、トランスポート層の問題をトラブルシューティングし、チャネル・エンコーディングが正しいことを確認することができます。
    • 製造段階では、「コンフォーマンスEVM」測定により、従来のEVM測定に比べて最大2倍速度が向上します。さらに、帯域幅が160 MHzのPXAは、ハードウェアEVM測定を備え、最大3倍速度を向上させることができます。
    • PXA/MXAシグナル・アナライザにリアルタイム・スペクトラム・アナライザ(RTSA)機能を追加し、運用バンド内の他のトランスミッタや、テスト・トランスミッタの他のイベントによって発生する干渉を特定します。