• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
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
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
        Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators ソリューションを探す 技術サポートを探す トレーニングを探す イベントを探す プレミアム再生品 KeysightCare オンライン購入
    関連キーワード
    No product matches found - System Exception
    検索結果
    • ホーム
    • Products and Services
    • 設計およびテストソフトウェア
    • 測定器ワークフローソフトウェア
    • N9080B LTE/LTE-Advanced FDD測定アプリケーション [販売・サポート終了製品]

    N9080B LTE/LTE-Advanced FDD測定アプリケーション

    販売/サポート
    販売・サポート終了製品
    販売・サポート終了製品
    Technical Support
    テクニカルサポート
    pdf 技術概要のダウンロード
    Prev
    後継機種
    Image for
    代替製品については、計測お客様窓口までお問い合わせください。
    お問い合わせ
    Next
    • 概要と特性
    • 購入後のアップグレード
    • リソース

    HIGHLIGHTS

    信号解析:最新の機能拡張

    • 3GPPリリース8~11に準拠したLTE/LTE-Advanced FDD信号の解析
    • 1つのオプションでアップリンクとダウンリンクのRFトランスミッタのコンフォーマンス測定が可能
    • 連続と不連続の両方の構成の最大5個のコンポーネント・キャリア(CC)によるキャリア・アグレゲーション(CA)
    • Windows 7オペレーティング・システム(標準)を搭載しているため、PXA/MXA/EXAシグナル・アナライザ内部で実行可能

    測定

    • 出力パワー・レベル: チャネル・パワー
    • 送信信号の品質:EVM、周波数誤差、時間調整誤差、RSTP、OSTP、I/Qオフセットなど。EVM対シンボル、EVM対副搬送波、検出された割り当て(副搬送波対シンボル)、コンスタレーション・ダイアグラム、フレーム・サマリなどのカラー・コード化されたトレースによる、信号劣化の特定
    • 不要なエミッション: SEM、累積SEM、ACLR、累積ACLR(CACLR)、OBW、スプリアス・エミッション、トランスミッタの相互変調
    • すべての測定が、3GPPで定義されている連続/不連続割り当てによるシングルキャリア(LTE)およびマルチキャリア/CA(LTE-Advanced)に対応

    性能(ハードウェアに依存、シングルキャリア)

    • 残留EVM、5 MHzダウンリンク信号:最大0.34 %(公称値0.28 %)
    • ACLR、5 MHz E-UTRA隣接チャネル:最大-83.5 dB(公称値)
    • 絶対パワー確度:最大±0.19 dB
    • 解析帯域幅:PXA/MXAで最大160 MHz、EXAで最大40 MHz

    その他の特長

    • このアプリケーションを使用するには、Windows 7オペレーティング・システムが必要
    • ライセンス・キーでアップグレード可能
    • 固定ライセンスとトランスポータブル・ライセンスで使用可能
    • SCPIリモート・ユーザ・インタフェース
       

    LTE/LTE-Advanced FDD測定アプリケーションは、Keysight Xシリーズの25種類を超える測定アプリケーションの共通ライブラリの一部です。Xシリーズは、測定システム、測定機能、ソフトウェアを含む、信号解析のための革新的な手法です。このアプリケーションを使用すれば、Xシリーズ シグナル・アナライザを規格に準拠したトランスミッタ・テスタとして使用でき、RFコンフォーマンス測定により、LTE/LTE-Advanced FDD基地局やユーザ機器を簡単に設計/評価/製造できます。この測定アプリケーションは、3GPP規格に正確に準拠しているので、デザインや製造における最先端の課題に対応できます。

    EVMや周波数誤差などのLTE-Advanced復調測定では、この測定アプリケーションは、マルチキャリア信号を広帯域で1回捕捉するのではなく、自動シーケンス機能を使用するため、Xシリーズ シグナル・アナライザに広解析帯域幅オプションは不要で、テスト機器コスト全体を削減できます。

    RFトランスミッタ・テスト

     

    • ダウンリンク・チャネル/信号の自動検出により、測定セットアップを簡素化できます。eNBコンフォーマンス・テストでは、3GPP TS 36.141コンフォーマンス・ドキュメントに基づいて各搬送波のE-TMプリセットをリコールすることにより、測定を容易に実行できます。
    • 全LTE/LTE-Advancedチャネル帯域幅の測定を実行して、リソース・ブロック/副搬送波/スロット/シンボルなどの複数のドメインで、最大5個のCC(LTE-Advanced)の測定結果を表示することができます。カラー・コード化とマーカ連動によるグラフィック表示により、問題をすばやく見つけて、トラブルシューティングを迅速に行うことができます。
    • トランスポート層デコーディング機能を使用することにより、物理層を越えたテストを行うことができます。レシーバ・チェーン内のさまざまなポイントのデータ(デマッピング/デインタリーブ/デスクランブル/ディレーティング・マッチング/デコードされたデータなど)にアクセスできるので、トランスポート層の問題をトラブルシューティングし、チャネル・エンコーディングが正しいことを確認することができます。
    • PXA/MXAシグナル・アナライザにリアルタイム・スペクトラム・アナライザ(RTSA)機能を追加し、運用バンド内の他のトランスミッタや、テスト・トランスミッタのコンポーネント・キャリアの混変調などの他のイベントによって発生する干渉を特定します。