Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Keysight 8542E EMIテスト・レシーバは、CISPRに基づくEMI測定を、優れた確度、速度、使いやすさで実行します。CISPR 16-1に完全に準拠しており、CISPR、EN、FCC、VCCI、VDEといったあらゆる民生用EMI標準への適合をチェックするために使用できます。
8542EはPCベースのEMI測定ソフトウェア(Keysight 85875Aまたは85876B)との組み合わせで動作し、商用放射/伝導エミッション・テスト用の最も強力で使いやすい自動ソリューションとなります。内蔵されたPCフォーマットのフロッピー・ディスク・ドライブを使って、テスト/データ・ファイルを記録できます。8542Eは2つの部分に分かれています。レシーバRFセクションは、スタンドアロンのプリコンプライアンス・テスタとして購入できます。RFフィルタ・セクションを後で追加することにより、完全なEMIコンプライアンス・レシーバを実現できます。