Choose a country or area to see content specific to your location
国の設定をご確認下さい。
ご確認ください
Confirm your country to access relevant pricing, special offers, events, and contact information.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
82341Cは、ISAベースPC用の低価格、高性能のIEEE-488インタフェースおよびソフトウェアです。82341Cは、測定器へのアクセスや制御、データの交換を容易にします。82341Cは、バッファリング機能を内蔵した高速の16ビット・カードであり、GPIB転送をISAバス転送から分離します。バッファリングによって、直接メモリ・アクセス(DMA)よりも優れたI/Oおよびシステム性能(最大750Kバイト/s)が得られます。
82341Cには、Windows NTとWindows 95/98用のSICLおよびVISA I/Oソフトウェアが付属しています。Windows 3.1を使用する場合は、オプションAA8を購入します。このソフトウェアは、SICL/VISAのすべての前バージョンと互換性があります。
GPIBインタフェース・カードは、PCバックプレーンのISAスロットに差し込みます。カードはGPIBケーブルを経由してGPIB測定器に接続します。VXIアプリケーションの場合、GPIBケーブルでカードをVXIメインフレームのスロット0にあるコマンド・モジュールに接続します。