Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
82341Cは、ISAベースPC用の低価格、高性能のIEEE-488インタフェースおよびソフトウェアです。82341Cは、測定器へのアクセスや制御、データの交換を容易にします。82341Cは、バッファリング機能を内蔵した高速の16ビット・カードであり、GPIB転送をISAバス転送から分離します。バッファリングによって、直接メモリ・アクセス(DMA)よりも優れたI/Oおよびシステム性能(最大750Kバイト/s)が得られます。
82341Cには、Windows NTとWindows 95/98用のSICLおよびVISA I/Oソフトウェアが付属しています。Windows 3.1を使用する場合は、オプションAA8を購入します。このソフトウェアは、SICL/VISAのすべての前バージョンと互換性があります。
GPIBインタフェース・カードは、PCバックプレーンのISAスロットに差し込みます。カードはGPIBケーブルを経由してGPIB測定器に接続します。VXIアプリケーションの場合、GPIBケーブルでカードをVXIメインフレームのスロット0にあるコマンド・モジュールに接続します。