Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Keysight 70909Aは、71209Aスペクトラム・アナライザ用のRFセクションで、100Hz-26.5GHzの帯域をカバーします。ダイオード・ペア・ミキシングにより変換損失が小さくなるので、スペクトラム・アナライザに対して基本波ミキシングを使用した場合と同等の感度を提供できます。感度は、(マイクロ波経路の)第1ミキサの前で内蔵のプリアンプを使用することによっても向上します。ミリ波測定に対しては、本セクションは、11974シリーズ・プリセレクト・ミキサなどの外部ミキサの接続に必要なスイッチング機能と信号を備えています。本製品のオプションZ40は、この機能を使用して、40GHzまでのプリセレクト・ミキシング機能を組み込みます。スイッチングされたLOはフロントパネルにルーティングされ、外部ミキサに接続されます。裏面パネルには、3-6.6GHzLO、321.4MHzおよび21.4MHzIFなどの出力が装備されています。スペクトラム・アナライザはモジュール内で利得を調整し、入力アッテネータのパワー出力とIF出力の一定した関係を保持します。