Choose a country or area to see content specific to your location
国の設定をご確認下さい。
ご確認ください
Confirm your country to access relevant pricing, special offers, events, and contact information.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Keysight 70904A RFセクションは、71100Cスペクトラム・アナライザおよび71401C光シグナル・アナライザに対して、100Hz - 2.9GHzの広帯域入力変換を実現します。本RFセクションには、入力アッテネータとミキサが内蔵されています。RFミキサは、入力RF信号を、その後の処理のために中間周波数(IF)に変換します。この広帯域で低ノイズのミキサは、広いダイナミック・レンジの測定に必要な性能を提供できます。入力アッテネータは、ミキサ保護のため基準レベルに自動結合するか、最大ダイナミック・レンジを実現するために最大ミキサ・レベルに自動結合するかを選択できます。この入力アッテネータは、10dBステップで0 - 70dBの範囲で可変です。またオプションH25により、5dBステップ・アッテネータを追加することもできます。プローブが必要な場合は、フロントパネルに接続してプローブをドライブできます。41800Aや85024Aをはじめとする、高インピーダンス・プローブが使用可能です。またトラッキング・ジェネレータや、外部ミキサ・インタフェース・モジュール用に、バッファ付きLO出力も使用できます。