Choose a country or area to see content specific to your location
国の設定をご確認下さい。
ご確認ください
Confirm your country to access relevant pricing, special offers, events, and contact information.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Keysight 70613Aインタフェース・モジュールは、25コモン・ハイウェイ・スイッチ・マトリックスとして動作する、2スロット幅のMMSモジュールです。レディメードの標準モジュールとして、相互接続の問題を解決します。本製品の周波数レンジはDC-6.5GHzで、Keysight 70611Aスイッチ・ドライバの機能にスイッチ・ハードウェアを加えた構成になっています。信号源と被試験デバイス間で信号をルーティングするだけでなく、信号強度を0-121dBで1dBステップで調整できるアッテネータもオプションで追加できます。本製品は、フロントパネルにインジケータと3.5mmコネクタを装備しています。フロントパネル・インジケータは、現在のスイッチング・ステータスを表示します。さらに、裏面パネルのRFコネクタも使用できます。本製品は、GPIB経由によるリモート操作、およびMMSディスプレイによる手動操作が可能です。個々のスイッチを手動で操作することもできますが、専用の手動インタフェースを設定することもできます。また英数字のラベルを設定して、複数のスイッチ・ステータスをセーブ/リコールできます。他のインタフェース・モジュールに装着したKeysight 84940Aドライバ・カードを使用することで、本製品はリモートまたは手動で最大217個の追加デバイスを制御できます。