Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Keysight 70427Aマイクロ波ダウンコンバータ・モジュールは、Keysight3048A位相雑音測定システムで使用できるように、マイクロ波信号をRF周波数に変換します。Keysight70427Aは、マイクロ波位相雑音測定用の優れたノイズ・フロア性能を備えています。さらにKeysight70427Aは、仕様化されたスプリアス性能と、マイクロ波信号源に対する位相ロック用に可変感度を持つDC結合同調ポートを提供します。Keysight70427Aマイクロ波ダウンコンバータ・モジュールはKeysight71707Aのコンポーネントであり、Keysight71707AにはKeysight70004Aカラー・ディスプレイ/メインフレームも含まれています。