Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Keysight 70001Aシステム・メインフレームは、MMSプラグイン・モジュール用の統合環境、および冷却機能、電源、ディジタル通信インタフェース・バス(MSIBおよびGPIB)を提供します。本メインフレームでは、シングル/マルチ・スロット・モジュール用に、8基のスロットを装備しています。本メインフレームは標準EIAラックに対応しており、組付けのハンドルによりベンチトップでの使用も容易です。また、優れたEMC性能と堅牢な筐体のため、厳しい工業環境で高い感度が要求される測定にも最適です。モジュラ・システム・インタフェース・バス(MSIB)は、同じシステム内に接続されたMMS機器、モジュール、ディスプレイ間の高速ディジタル通信を提供します。MSIBでは、バス上の全モジュール間で同時通信が可能です。GPIBは、MMS機器とVXIbus製品を含む他のGPIB機器間での、コンピュータ制御と通信を提供します。