Choose a country or area to see content specific to your location
国の設定をご確認下さい。
ご確認ください
Confirm your country to access relevant pricing, special offers, events, and contact information.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Keysight 10086AはECLターミネータです。ECL信号が通常グランドからオフセットされているのに対して、高周波テスト機器は一般的にグランドに対して50オーム終端となっています。このため、ECL信号をテスト機器に直接接続すると、ECL出力またはテスト機器のいずれかが損傷する恐れがあります。10086A ECLターミネータは、ECL出力とテスト機器および測定器との間の優れたインタフェースとなります。
ターミネータは信号をオフセットおよび減衰させて、テスト機器を保護するとともに、ECL回路とテスト機器間に適切な終端電圧を提供します。また、10086Aを単独で使用してECL出力に適切な負荷を加えることもできます。ECLターミネータは測定器に対してDC結合される高精度アダプタです。このため、ECL信号を直接測定することが可能になります。ECLターミネータを使用すれば、電源の調整、容量性結合、トランス結合は必要ありません。さらに、機器のグランドを-2Vにフローティングする必要もありません。このため、電源のショートの危険や感電および回路の損傷などの恐れが少なくなります。