What are you looking for?
Transceiver and X-Series Signal Analyzer Patch for CVE-2023-1967
This patch applies to the products listed in the table below for situations where the instrument’s software cannot be updated to a fixed release. Keysight uses commercially reasonable efforts to compile the list of products affected by vulnerabilities. Keysight offers this information for your convenience and does not warrant that it is complete.
1. Determine whether your product contains a vulnerable firmware release from the table below. You may use the Firmware Download links in the table if you choose to update the instrument.
For products not listed below, please review the CVE-2023-1967 Advisory Page and utilize the associated Product Lookup Tool for recommended mitigation.
| Model | Description | Firmware Download | Patch Required |
|---|---|---|---|
| E6681A | EXM-WB Wireless Test Set Software | Download | E.32.42 or lower |
| E7760B | Wideband Transceiver Instrument Software | Download | K.26.07 or lower |
| M9290A | CXA-m PXIe Signal Analyzer Instrument Software | Download | M.30.02 or lower |
| N9000A | CXA Signal Analyzer Instrument Software | Download | A.20.03 - A.32.31 |
| N9010A | EXA Signal Analyzer Instrument Software | Download | A.20.03 - A.32.31 |
| N9020A | MXA Signal Analyzer Instrument Software | Download | A.20.03 - A.32.31 |
| N9030A | PXA Signal Analyzer Instrument Software | Download | A.20.03 - A.32.31 |
| N9038A | MXE EMI Receiver Instrument Software | Download | A.20.03 - A.32.31 |
| S9100A | 5G Multi-Band Vector Transceiver Software | Download | M.33.56 or lower |
| S9101A | 5G Multi-Band Vector Transceiver Software | Download | M.33.56 or lower |
| S9130A | 5G Multi-Band Vector Transceiver Software | Download | M.32.57 or lower |
2. Once the desired instrument firmware release is installed, download and install the patch below. Contact Keysight for further guidance.
| リリース | バージョン | 内容 |
|---|---|---|
| 2023-09-25 | N/A | Transceiver and X-Series Signal Analyzer Patch for CVE-2023-1967 |
| リリース | バージョン |
|---|---|
| 2023-09-25 | N/A |
| Version Description |
|---|
| Transceiver and X-Series Signal Analyzer Patch for CVE-2023-1967 |
インストール方法
- Log into the instrument using the administrator login.
- Place the file on the Windows desktop of the instrument and double click on the file to execute it.
Installs on: PC / Instrument
OS
- Windows 10 (64 bit)
対象測定器
- E6681A
- E7760B
- M9290A
- N9000A, N9010A, N9020A, N9030A, N9038A
- S9100A, S9101A, S9130A