ダウンロード方法

  1. Click the Download button
  2. Save file to PC.

インストール方法

  1. Extract files to the root directory of a USB stick. You will see a folder named N932xData with file N932XUPGRADE.PAC.
  2. Plug the USB disk in the USB connector on the top panel.
  3. Press [System] > {More} > {Service} > {Upgrade Firmware}, press [Enter] to upgrade the firmware. This procedure lasts about 10-15 mintues. Please keep power on and the USB disk connected. If the sceen is turned off, do not press power switch in 30 minutes.
  4. Unplug the USB disk and restart the unit when message

ライセンス

  • Does Not Require a License

Installs on: Instrument

前提知識

  • Information Not Available

対象測定器

  • N9321C, N9322C, N9323C, N9324C