Installation Procedure

Download file below (86038A Firmware Rev. A.03.03) to a convenient location. If your ODA has access to the WWW, the file may be downloaded to the analyzer directly. If the ODA does not have access to the WWW, download the file and transfer it to the ODA via a network connection or CD-R or CD-R/W.

Once download is complete, double-click on the upgrade file to run the installation. Complete the installation by following the instructions in the install utility.

Bugs fixed:

  • First-point CD spike in DDR mode.
  • Normalization indicator not updated when leaving "Quick Setup" with "Save and Exit"
  • Problem with GD measurement over very wide dynamic range.
キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
リリース バージョン 内容
2004-10-01 A.03.03 This firmware contains fixes and upgrades that improve specifications, increase reliability, and enhance usability.
リリース バージョン
2004-10-01 A.03.03
Version Description
This firmware contains fixes and upgrades that improve specifications, increase reliability, and enhance usability.

ダウンロード方法

  • See Above

インストール方法

  • See Above

ライセンス

  • Does Not Require a License

Installs on: Instrument

前提知識

  • Information Not Available

対象測定器

  • 86038A
ソフトウェアバージョンはご利用いただけません
SHOW MORE