eBooks
Meet the New Keysight N9042B UXA Signal Analyzer
Welcome to the all-new Keysight X-Series N9042B UXA Signal Analyzer — the most advanced signal analyzer on the planet. It sets a new level of performance for high frequency measurements. Frequency options up to 50 GHz cover the current 5GNR FR1 and FR2 bands as well as most radar, EW, and satellite bands. Analysis bandwidth can be configured to 1 GHz, 1.5 GHz, 2 GHz, or 4 GHz. Plus, a completely new front end provides low-noise performance and high dynamic range, addressing applications in Tx test such as EVM and other modulation quality tests while also excelling at measurements of low-level and unknown signals.
Industry-leading RTSA up to 2 GHz bandwidth, reduces analysis time, and improves probability of intercept. With support for ODI streaming at up to 2 GHz to RAID storage, the N9042B enables rapid, wide bandwidth streaming and capture hours of signal recordings for analysis.
何をお探しですか?