Ensuring Peak Performance of Vaccine Registration Portals

ソリューション概要

COVID vaccines

 

The speed at which COVID vaccines have been developed hasn’t matched the ability to administer them. With 47% of distributed doses yet to be used, having robust systems for patients and staff to register and schedule appointments is vital to combat this highly infectious virus.

 

As the number of people attempting to schedule vaccinations through your healthcare portals increases, so does the stress on your IT infrastructure. As second doses are rolled out and website updates are still required to deliver health guidance and support, the strain on your systems will continue to grow.

 

Eggplant Performance offers cross-system peak load testing, from web interface to EHRs, allowing you to deliver vaccinations instead of worrying about website performance and scheduling issues.