Quick Tips to Create Self-Provisioning Packet Brokers

アプリケーションノート

According to research conducted by Enterprise Management Associates in October of 2016, 47% of IT personnel experience improved productivity from deploying network packet brokers (NPBs). However, this is heavily dependent upon the NPB choice. The usability of the NPB is what will ultimately determine productivity increases and total cost of ownership (TCO) savings. Therefore, the system must not only be easy to set up, but must be easy to maintain as well.

Read this application note to learn how to overcome the following issues for network monitoring systems:

  • Provisioning delays and higher costs due to manual configuration processes
  • Increased costs due to higher complexity for monitoring systems
  • High costs and long provisioning times for post-deployment configuration changes and routine updates