Keysight E1463A 32-Channel, 5 Amp, Form-C VXI Switch

データシート

The Keysight Technologies E1463A 32-Channel Form C Switch is a C-size, 1-slot, register-based VXI module. It can carry 5 Amp of current on a single channel for power-switching applications. These applications include process control, appliance pass/fail testing, and on/off control among many others.

 

This general-purpose switch generates low thermal offset voltage (<3 µV typical), making it suitable for signal switching and scanning applications. The E1463A comes with the QUIC screw terminal block (optional solder eye connectors) for easy wiring. Space to add series and shunt signal conditioning or circuit-protection elements — MOVs and fuses — is available on the main board but not on the terminal block. Extra screw terminal blocks can be purchased and wired separately if multiple applications share the E1463A.