小冊子
Antenna Radiation Pattern Measurement System
Keysight Technologies and Microwave Factory
Microwave Factory antenna evolution and development systems are provided comfortably measurement environment which matched all purpose antenna measurement applications and these are suitable for various customer needs.
It is the most suitable for your measurement systems from mobile phones to outdoor antenna wireless communication to put the measurement equipments of Keysight Technologies and Microwave Factory and Microwave Factory’s them to the best use with our Anechoic Chambers of Anechoic Boxes.
Microwave Factory’s anechoic boxes, MAB series are best-suitable for measuring radiation patterns and gain of small antennas. Additionally, the MAB101 can be used for measuring antenna efficiency or effective radiated power of wireless applications. Moreover, using options, the MAB101 have a biaxial positioner inside, or enable measurement of the Total Radiation Pattern (TRP) automatically in 3D or [MATEOS] software with Signal Analyzer, Spectrum Analyzers, Signal Generators, Network Analyzers.
何をお探しですか?