InfiniiVision 3000 X-Series vs. Danaher-Tektronix DPO/MSO4000 Oscilloscopes

小冊子

Keysight InfiniiVision 3000 X-Series vs. Danaher-Tektronix DPO/MSO4000 Oscilloscopes

Keysight Technology, Inc.’s new 3000 X-Series oscilloscopes use breakthrough technology to deliver value, functionality and flexibility at prices that fit into existing budgets. Using an Keysight-designed MegaZoom IV Custom ASIC technology, the 3000 X-Series provides unprecedented signal visibility with over 1,000,000 waveforms per second. The 3000 X-Series is the industry’s first 5-in-1 product with a full-featured scope, logic analyzer, protocol analyzer, function/arbitrary waveform generator and digital voltmeter (DVM) all integrated into one design with a large, 8.5-inch display.

See more

Of your signal, more of the time:

  •  >1,000,000 waveforms per second update rate allows you to see infrequent events and subtle signal detail that the DPO4000B will miss

Do more

With the power of 5 instruments in 1:

  • Best-in-class oscilloscope Industry’s only upgradable scope from 100 MHz through 1 GHz
  • Protocol analyzer Hardware-based serial decode – Logic timing analyzer (MSO) Integrated, upgradable MSO
  • WaveGen 20 MHz built-in function/ arbitrary waveform generator Industry-exclusive
  • Integrated 3-digit voltmeter Industry-exclusive

Get more Investment protection and productivity:

  • Upgradable bandwidth through 1 GHz
  • Upgradable MSO
  • Upgradable memory
  • Upgradable WaveGen 20 MHz built-in function/arbitrary waveform generator
  • Upgradable Digital Voltmeter
  • Upgradable measurement applications