Keysight Calibration Reports

小冊子

Keysight Calibration Reports

Improved Reporting of Test Results

ISO/IEC 17025:2017 requires calibration labs to correctly state compliance to specification, so Keysight separated calibration results into two distinct groups:  

  • Calibration Tests – performance verification for warranted specifications
  • Functional Tests – additional testing for non-warranted characteristics  

All tests are based on the specifications and characteristics in the product’s data sheet, and both groups are listed in the “As Received Data” and “As Completed Data” sections of the Measurement Report (see figure 1).

Benefits

  • Reduces confusion and misunderstanding
  • Highlights the different kinds of test results
  • Enables quick access to specific tests
  • Provides clear and concise compliance statements