白書
Engineers designing consumer electronics, wireless communications, or radar devices face ongoing bandwidth limitations, operating in spectrum increasingly filled with interference. Signal generators offer the precise and stable test signals you need to characterize your device. They also let you apply impairments to test your design within and beyond its limits.
Getting to market faster with test results you can trust starts with selecting the right test instrument for the job. This two-part white paper series provides a better understanding of how signal generators work, and which specifications are critical for your projects. Part 1 discusses:
Part 2 covers more advanced features such as modulation, spectral purity, and distortion.
RF signal generators create the waveforms needed for testing RF applications. One type of RF signal generator is an analog signal generator (ASG) that creates amplitude-modulated (AM), frequency-modulated (FM), phase modulation, and pulse modulation signals. As signal modulation becomes more complex, you need a vector signal generator (VSG) to create intricate digital signals. Popular modulation formats for vector signal generators are quadrature phase shift keying (QPSK), quadrature amplitude modulation (QAM), and binary phase shift keying (BPSK).
Engineers use signal generators to create repeated or non-repeated waveforms to design, test, and manufacture systems and individual components. Other common names for signal generators are signal sources, sources, and RF signal generators.
Signal generators are test instruments that generate waveforms used to test and evaluate electronic test equipment. They simulate real-world signals and conditions, enabling engineers to test the performance and behavior of electronic systems.
There are various types of signal generators, including:
These white papers focus on RF signal generators, which vary in form factor, including benchtop, portable, and modular configurations.
何をお探しですか?